Go to the source code of this file.
Macros | |
#define | SDL_ECC_BUS_SAFETY_MSS_BUS_CFG (uint32_t)SDL_MSS_CTRL_U_BASE |
#define | SDL_ECC_BUS_SAFETY_DSS_BUS_CFG (uint32_t)SDL_DSS_CTRL_U_BASE |
#define | SDL_DSS_CMC_COMP_U_END (SDL_DSS_CMC_COMP_U_BASE + 0X3FFCU) |
#define | SDL_DSS_MCRC_U_END (SDL_DSS_MCRC_U_BASE + 0x144U) |
#define | SDL_DSS_CBUFF_FIFO_U_END (SDL_DSS_CBUFF_FIFO_U_BASE + 0X3FFCU) |
#define | SDL_DSS_CM4_MBOX_U_END (SDL_DSS_CM4_MBOX_U_BASE + 0XFFCU) |
#define | SDL_DSS_MDO_FIFO_U_END (SDL_DSS_MDO_FIFO_U_BASE + SDL_DSS_MDO_FIFO_U_SIZE) |
#define | SDL_DSS_L3_BANKA_ADDRESS SDL_DSS_L3_U_BASE |
#define | SDL_DSS_L3_BANK_SIZE (0x100000U) |
#define | SDL_DSS_L3_BANKB_ADDRESS SDL_DSS_L3_BANKA_ADDRESS+SDL_DSS_L3_BANK_SIZE |
#define | SDL_DSS_L3_BANKC_ADDRESS SDL_DSS_L3_BANKB_ADDRESS+SDL_DSS_L3_BANK_SIZE |
#define | SDL_DSS_L3_BANKD_ADDRESS SDL_DSS_L3_BANKC_ADDRESS+SDL_DSS_L3_BANK_SIZE |
#define | SDL_DSS_L3_END_ADDRESS (SDL_DSS_L3_U_BASE+SDL_DSS_L3_U_SIZE) |
#define | SDL_DSS_HWA_DMA0_U_BASE_END (SDL_DSS_HWA_DMA0_U_BASE+SDL_DSS_HWA_DMA0_U_SIZE) |
#define | SDL_DSS_HWA_DMA1_U_BASE_END (SDL_DSS_HWA_DMA1_U_BASE+SDL_DSS_HWA_DMA1_U_SIZE) |
#define | SDL_DSS_MAILBOX_U_BASE_END (SDL_DSS_MAILBOX_U_BASE+SDL_DSS_MAILBOX_U_SIZE) |
#define | SDL_MSS_MBOX_U_BASE_END (SDL_MSS_MBOX_U_BASE+SDL_MSS_MAILBOX_U_SIZE) |
#define | SDL_DSS_L2_U_BASE_END (SDL_DSS_L2_U_BASE+SDL_DSS_L2_U_SIZE) |
#define | SDL_MSS_CTRL_R5SS0_CORE0_AHB_BASE (SDL_MSS_CTRL_R5A_AHB_BASE ) |
#define | SDL_MSS_CTRL_R5SS1_CORE0_AHB_BASE (SDL_MSS_CTRL_R5B_AHB_BASE ) |
#define | SDL_MSS_CTRL_R5SS0_CORE0_AHB_END (SDL_MSS_CTRL_R5A_AHB_BASE + SDL_MSS_CTRL_R5A_AHB_SIZE) |
#define | SDL_MSS_CTRL_R5SS1_CORE0_AHB_END (SDL_MSS_CTRL_R5B_AHB_BASE + SDL_MSS_CTRL_R5B_AHB_SIZE) |
#define | SDL_MSS_CR5A_TCM_U_BASE (SDL_MSS_TCMA_CR5A_U_BASE) |
#define | SDL_MSS_CR5B_TCM_U_BASE (SDL_MSS_TCMA_CR5B_U_BASE) |
#define | SDL_MSS_CR5A_TCM_U_END (SDL_MSS_TCMA_CR5A_U_BASE + SDL_MSS_TCMA_CR5A_U_SIZE) |
#define | SDL_MSS_CR5B_TCM_U_END (SDL_MSS_TCMA_CR5B_U_BASE + SDL_MSS_TCMA_CR5B_U_SIZE) |