![Logo](ti_logo.svg) |
AM273x MCU+ SDK
08.05.00
|
|
Go to the documentation of this file.
39 #ifndef SDL_MSS_CR5_SOC_H_
40 #define SDL_MSS_CR5_SOC_H_
46 #include <sdl/include/am273x/sdlr_soc_baseaddress.h>
47 #include <sdl/include/am273x/sdlr_mss_ctrl.h>
56 #define SDL_ECC_BUS_SAFETY_MSS_BUS_CFG (uint32_t)SDL_MSS_CTRL_U_BASE
57 #define SDL_ECC_BUS_SAFETY_DSS_BUS_CFG (uint32_t)SDL_DSS_CTRL_U_BASE
59 #define SDL_DSS_CMC_COMP_U_END (SDL_DSS_CMC_COMP_U_BASE + 0X3FFCU)
60 #define SDL_DSS_MCRC_U_END (SDL_DSS_MCRC_U_BASE + 0x144U)
61 #define SDL_DSS_CBUFF_FIFO_U_END (SDL_DSS_CBUFF_FIFO_U_BASE + 0X3FFCU)
62 #define SDL_DSS_CM4_MBOX_U_END (SDL_DSS_CM4_MBOX_U_BASE + 0XFFCU)
63 #define SDL_DSS_MDO_FIFO_U_END (SDL_DSS_MDO_FIFO_U_BASE + SDL_DSS_MDO_FIFO_U_SIZE)
65 #define SDL_DSS_L3_BANKA_ADDRESS SDL_DSS_L3_U_BASE
66 #define SDL_DSS_L3_BANK_SIZE (0x100000U)
67 #define SDL_DSS_L3_BANKB_ADDRESS SDL_DSS_L3_BANKA_ADDRESS+SDL_DSS_L3_BANK_SIZE
68 #define SDL_DSS_L3_BANKC_ADDRESS SDL_DSS_L3_BANKB_ADDRESS+SDL_DSS_L3_BANK_SIZE
69 #define SDL_DSS_L3_BANKD_ADDRESS SDL_DSS_L3_BANKC_ADDRESS+SDL_DSS_L3_BANK_SIZE
70 #define SDL_DSS_L3_END_ADDRESS (SDL_DSS_L3_U_BASE+SDL_DSS_L3_U_SIZE)
72 #define SDL_DSS_HWA_DMA0_U_BASE_END (SDL_DSS_HWA_DMA0_U_BASE+SDL_DSS_HWA_DMA0_U_SIZE)
73 #define SDL_DSS_HWA_DMA1_U_BASE_END (SDL_DSS_HWA_DMA1_U_BASE+SDL_DSS_HWA_DMA1_U_SIZE)
75 #define SDL_DSS_MAILBOX_U_BASE_END (SDL_DSS_MAILBOX_U_BASE+SDL_DSS_MAILBOX_U_SIZE)
77 #define SDL_MSS_MBOX_U_BASE_END (SDL_MSS_MBOX_U_BASE+SDL_MSS_MAILBOX_U_SIZE)
79 #define SDL_DSS_L2_U_BASE_END (SDL_DSS_L2_U_BASE+SDL_DSS_L2_U_SIZE)
81 #define SDL_MSS_CTRL_R5SS0_CORE0_AHB_BASE (SDL_MSS_CTRL_R5A_AHB_BASE )
82 #define SDL_MSS_CTRL_R5SS1_CORE0_AHB_BASE (SDL_MSS_CTRL_R5B_AHB_BASE )
83 #define SDL_MSS_CTRL_R5SS0_CORE0_AHB_END (SDL_MSS_CTRL_R5A_AHB_BASE + SDL_MSS_CTRL_R5A_AHB_SIZE)
84 #define SDL_MSS_CTRL_R5SS1_CORE0_AHB_END (SDL_MSS_CTRL_R5B_AHB_BASE + SDL_MSS_CTRL_R5B_AHB_SIZE)
86 #define SDL_MSS_CR5A_TCM_U_BASE (SDL_MSS_TCMA_CR5A_U_BASE)
87 #define SDL_MSS_CR5B_TCM_U_BASE (SDL_MSS_TCMA_CR5B_U_BASE)
88 #define SDL_MSS_CR5A_TCM_U_END (SDL_MSS_TCMA_CR5A_U_BASE + SDL_MSS_TCMA_CR5A_U_SIZE)
89 #define SDL_MSS_CR5B_TCM_U_END (SDL_MSS_TCMA_CR5B_U_BASE + SDL_MSS_TCMA_CR5B_U_SIZE)