AM263x MCU+ SDK  09.00.00
SOC and Board Peripheral Drivers

This page lists all the examples related to usage of SOC and board peripheral drivers.

  1. ADC
    1. ADC Burst Mode Oversampling
    2. ADC Burst Mode EPWM
    3. ADC Differential Mode
    4. ADC Early Interrupt Offset
    5. ADC High Priority SOC
    6. ADC Multiple SOC EPWM
    7. ADC PPB Delay
    8. ADC PPB Limits
    9. ADC PPB Offset
    10. ADC PPB EPWM Trip
    11. ADC SOC Continuous DMA
    12. ADC SOC Continuous
    13. ADC SOC EPWM
    14. ADC SOC Oversampling
    15. ADC SOC software
    16. ADC SOC software sync
    17. ADC Software Interleaved Averaging
  2. CMPSS
    1. CMPSS Asynchronous trip
  3. DAC
    1. DAC constant voltage
    2. DAC Ramp Wave
    3. DAC Random Voltage
    4. DAC Sine DMA
    5. DAC Sine Wave
    6. DAC Square wave
  4. ECAP
    1. ECAP APWM mode
    2. ECAP Capture Pwm
  5. EDMA
    1. EDMA Chain Transfer
    2. EDMA Interrupt Transfer
    3. EDMA Link Transfer
    4. EDMA MultiMem Transfer
    5. EDMA Polled Transfer
  6. EPWM
    1. EPWM HR duty cycle
    2. EPWM trip zone
    3. EPWM DMA
    4. EPWM valley switching
    5. EPWM Hr Updown
    6. EPWM protection solution using PRU
    7. EPWM Minimum Deadband
    8. EPWM Deadband
    9. EPWM Illegal Combo Logic
    10. EPWM HR Deadband SFO
    11. EPWM HR Phase Shift SFO
    12. EPWM HR duty cycle SFO
  7. EQEP
    1. EQEP frequency measurement
    2. EQEP Position Speed
  8. FSI
    1. FSI Loopback Dma
    2. FSI Loopback Interrupt
    3. FSI Loopback Polling
  9. GPIO
    1. GPIO Input Interrupt
    2. GPIO LED Blink
    3. GPIO MULTI LED Blink
  10. HSMCLIENT
    1. HSM Services Example
  11. I2C
    1. I2C Led Blink
    2. I2C Read
    3. I2C Temperature Read
  12. IPC
    1. IPC Notify Echo
    2. IPC RP Message Echo
    3. IPC Shared Memory Mutex using Spinlock
  13. LIN
    1. LIN Internal Loopback Interrupt
    2. LIN SCI Internal Loopback Interrupt
    3. LIN SCI DMA Loopback
    4. LIN Internal Loopback Polling
    5. LIN External Commander Transmit
  14. MCAN
    1. MCAN External Read Write
    2. MCAN Loopback Interrupt
    3. MCAN Loopback Polling
  15. MCSPI
    1. MCSPI Loopback
    2. MCSPI Loopback DMA
    3. MCSPI Performance 8 Bit
    4. MCSPI Performance 32 Bit
  16. MMCSD
    1. MMCSD RAW IO
    2. MMCSD FILE IO
  17. QSPI
    1. QSPI Flash Diag
    2. QSPI Flash Transfer
    3. QSPI Flash Dma Transfer
  18. RTI
    1. RTI LED Blink
  19. SDFM
    1. SDFM EPWM sync CPU read
    2. SDFM Filter sync CPU read
    3. SDFM single channel filter sync CPU read
  20. UART
    1. UART Echo
    2. UART Echo DMA
    3. UART Echo Callback
    4. UART Echo Low Latency Interrupt
    5. UART Echo Low Latency Polling
  21. WATCHDOG
    1. Watchdog interrupt mode
    2. Watchdog reset mode