AM261x MCU+ SDK  26.00.00

Detailed Description

Structure representing a USB transfer request.

This structure encapsulates the state and data associated with a single transfer request when operating in device mode. It includes information about the transfer descriptors, data buffers, and transfer progress.

Data Fields

dwc_usb3_dma_desc_t * trb
 
dwc_dma_t trbdma
 
u32 length
 
u32 actual
 
u32 stream
 
u32 flags
 
int numbuf
 
char * buf [DWC_MAX_DATA_BUFS]
 
dwc_dma_t bufdma [DWC_MAX_DATA_BUFS]
 
u32 buflen [DWC_MAX_DATA_BUFS]
 

Field Documentation

◆ trb

dwc_usb3_dma_desc_t* dwc_req_t::trb

Pointer to the TRB or TRB chain for this request.

◆ trbdma

dwc_dma_t dwc_req_t::trbdma

DMA address of the TRB or TRB chain.

◆ length

u32 dwc_req_t::length

Total length of the data buffers.

◆ actual

u32 dwc_req_t::actual

Actual amount of data transferred.

◆ stream

u32 dwc_req_t::stream

Stream number associated with this request.

◆ flags

u32 dwc_req_t::flags

Request flags (bits 8-31 are OS-specific).

◆ numbuf

int dwc_req_t::numbuf

Number of data buffers.

◆ buf

char* dwc_req_t::buf[DWC_MAX_DATA_BUFS]

Array of pointers to data buffers.

◆ bufdma

dwc_dma_t dwc_req_t::bufdma[DWC_MAX_DATA_BUFS]

Array of DMA addresses for data buffers.

◆ buflen

u32 dwc_req_t::buflen[DWC_MAX_DATA_BUFS]

Array of lengths for data buffers.