yang_lldp_t corresponding to yangdb but in mem At the init time of lldp, lldpd should load db in to this struct
Data Fields | |
uint32_t | message_fast_tx |
uint32_t | message_tx_hold_multiplier |
uint32_t | message_tx_interval |
uint32_t | reinit_delay |
uint32_t | tx_credit_max |
uint32_t | tx_fast_init |
uint32_t | notification_interval |
remote_statistic_t | remote_statistic |
local_system_data_t | local_system_data |
lldp_port_t | ports [LLDP_MAX_LOCAL_INTERFACES] |
uint32_t yang_lldp_t::message_fast_tx |
uint32_t yang_lldp_t::message_tx_hold_multiplier |
uint32_t yang_lldp_t::message_tx_interval |
uint32_t yang_lldp_t::reinit_delay |
uint32_t yang_lldp_t::tx_credit_max |
uint32_t yang_lldp_t::tx_fast_init |
uint32_t yang_lldp_t::notification_interval |
remote_statistic_t yang_lldp_t::remote_statistic |
local_system_data_t yang_lldp_t::local_system_data |
lldp_port_t yang_lldp_t::ports[LLDP_MAX_LOCAL_INTERFACES] |