yang_lldp local_system_data
Data Fields | |
chassis_id_type_t | chassis_id_subtype |
char | chassis_id [LLDP_STRING_MAX_LEN] |
char | system_name [LLDP_STRING_MAX_LEN] |
char | system_description [LLDP_STRING_MAX_LEN] |
uint16_t | system_capabilities_supported |
uint16_t | system_capabilities_enabled |
chassis_id_type_t local_system_data_t::chassis_id_subtype |
char local_system_data_t::chassis_id[LLDP_STRING_MAX_LEN] |
char local_system_data_t::system_name[LLDP_STRING_MAX_LEN] |
char local_system_data_t::system_description[LLDP_STRING_MAX_LEN] |
uint16_t local_system_data_t::system_capabilities_supported |
uint16_t local_system_data_t::system_capabilities_enabled |