Data Fields | |
char | name [PORT_MAX_NAME_LEN] |
ub_macaddr_t | dest_mac_address |
admin_status_t | admin_status |
bool | notification_enable |
uint8_t | tlvs_tx_enable |
mask with tlvs_tx_enable_bits_t More... | |
uint32_t | message_fast_tx |
uint32_t | message_tx_hold_multiplier |
uint32_t | message_tx_interval |
uint32_t | reinit_delay |
uint32_t | tx_credit_max |
uint32_t | tx_fast_init |
uint32_t | notification_interval |
management_address_tx_port_t | management_address_tx_port [MAX_PORT_MANAGEMENT_ADDRESS] |
port_id_type_t | port_id_subtype |
char | port_id [LLDP_STRING_MAX_LEN] |
char | port_desc [LLDP_STRING_MAX_LEN] |
tx_statistic_t | tx_statistic |
rx_statistic_t | rx_statistic |
remote_systems_data_t | remote_systems_data [MAX_REMOTE_SYSTEM_DATA_LEN] |
char lldp_port_t::name[PORT_MAX_NAME_LEN] |
ub_macaddr_t lldp_port_t::dest_mac_address |
admin_status_t lldp_port_t::admin_status |
bool lldp_port_t::notification_enable |
uint8_t lldp_port_t::tlvs_tx_enable |
mask with tlvs_tx_enable_bits_t
uint32_t lldp_port_t::message_fast_tx |
uint32_t lldp_port_t::message_tx_hold_multiplier |
uint32_t lldp_port_t::message_tx_interval |
uint32_t lldp_port_t::reinit_delay |
uint32_t lldp_port_t::tx_credit_max |
uint32_t lldp_port_t::tx_fast_init |
uint32_t lldp_port_t::notification_interval |
management_address_tx_port_t lldp_port_t::management_address_tx_port[MAX_PORT_MANAGEMENT_ADDRESS] |
port_id_type_t lldp_port_t::port_id_subtype |
char lldp_port_t::port_id[LLDP_STRING_MAX_LEN] |
char lldp_port_t::port_desc[LLDP_STRING_MAX_LEN] |
tx_statistic_t lldp_port_t::tx_statistic |
rx_statistic_t lldp_port_t::rx_statistic |
remote_systems_data_t lldp_port_t::remote_systems_data[MAX_REMOTE_SYSTEM_DATA_LEN] |