Remote system data per port.
timeticks remote_systems_data_t::time_mark |
uint32_t remote_systems_data_t::remote_index |
bool remote_systems_data_t::remote_too_many_neighbors |
bool remote_systems_data_t::remote_changes |
chassis_id_type_t remote_systems_data_t::chassis_id_subtype |
char remote_systems_data_t::chassis_id[LLDP_STRING_MAX_LEN] |
port_id_type_t remote_systems_data_t::port_id_subtype |
char remote_systems_data_t::port_id[LLDP_STRING_MAX_LEN] |
char remote_systems_data_t::port_desc[LLDP_STRING_MAX_LEN] |
char remote_systems_data_t::system_name[LLDP_STRING_MAX_LEN] |
char remote_systems_data_t::system_description[LLDP_STRING_MAX_LEN] |
uint16_t remote_systems_data_t::system_capabilities_supported |
uint16_t remote_systems_data_t::system_capabilities_enabled |
management_address_t remote_systems_data_t::management_address[MAX_PORT_MANAGEMENT_ADDRESS] |
remote_unknown_tlv_t remote_systems_data_t::remote_unknown_tlv[MAX_UNKNOW_TLV_LEN] |
remote_org_defined_info_t remote_systems_data_t::remote_org_defined_info[MAX_REMOTE_ORG_DEFINE_LEN] |