HSR Supervision frame with no VLAN tag
Data Fields | |
uint8_t | dst [ETHER_ADDR_LEN] |
uint8_t | src [ETHER_ADDR_LEN] |
HSR_TAG | hsr_tag |
SUP_TAG | sup_tag |
TLV1_TAG | tlv1_tag |
TLV2_TAG | tlv2_tag |
TLV0_TAG | tlv0_tag |
uint8_t | padding [HSR_SUP_PAD] |
uint8_t HSR_SUP_FRAME::dst[ETHER_ADDR_LEN] |
HSR Destination Address = multicast (01-15-4E-00-01-XX)
uint8_t HSR_SUP_FRAME::src[ETHER_ADDR_LEN] |
Source Address (MAC address of the node)
HSR_TAG HSR_SUP_FRAME::hsr_tag |
HSR tag
SUP_TAG HSR_SUP_FRAME::sup_tag |
Supervision frame tag
TLV1_TAG HSR_SUP_FRAME::tlv1_tag |
TLV1
TLV2_TAG HSR_SUP_FRAME::tlv2_tag |
TLV2
TLV0_TAG HSR_SUP_FRAME::tlv0_tag |
TLV0
uint8_t HSR_SUP_FRAME::padding[HSR_SUP_PAD] |
Padding to 70 octets