![]() |
![]() |
|
RadioTestLibrary
1.34.0
|
#include <QtGlobal>#include "rtl_device_26_13xx.h"#include "dal_ebdevice.h"#include "dal_rfdevice26xx.h"#include "dal_rfdevice26xx_constants.h"#include "dal_rf_cmd_settings.h"#include "dal_rf_cmd_handler.h"#include "dal_rfchipxbal.h"#include "dal_rf_frontend_settings.h"#include "dal_rf_override.h"#include "dal_rf_override_def.h"#include "dal_rf_override_handler.h"#include "dal_rf_override_list.h"#include "dal_fw_interface.h"
Macros | |
| #define | MODE_BLE 0 |
| #define | MODE_IEEE802_15_4 1 |
| #define | MODE_2Mbps_GFSK 2 |
| #define | MODE_5Mbps_coded_8FSK 5 |
| #define | MODE_ANT 6 |
| #define | MOD_TYPE_FSK 0 |
| #define | MOD_TYPE_GFSK 1 |
| #define | FREQ_OFFSET_RESOLUTION_IEEE802_15_4 17857.14286 |
| #define | CAP_ARRAY_AGA_MIN -43 |
| #define | CAP_ARRAY_AGA_MAX 23 |
| #define | CAP_ARRAY_CHA_MIN -56 |
| #define | CAP_ARRAY_CHA_MAX 10 |
| #define | CAP_ARRAY_CHA_WCSP_MIN -28 |
| #define | CAP_ARRAY_CHA_WCSP_MAX 36 |
| #define | NBR_OF_READ_ATTEMPTS 10 |
| #define | DO_TX_ACTIONS |
| #define | DO_RX_ACTIONS |
| #define | PROGRESS_START_TX 10 |
| #define | PROGRESS_START_RX 20 |
| #define MODE_BLE 0 |
| #define MODE_IEEE802_15_4 1 |
| #define MODE_2Mbps_GFSK 2 |
| #define MODE_5Mbps_coded_8FSK 5 |
| #define MODE_ANT 6 |
| #define MOD_TYPE_FSK 0 |
Referenced by RTLDevice26_13xx::readFrequencyOffsetCW().
| #define MOD_TYPE_GFSK 1 |
Referenced by RTLDevice26_13xx::readFrequencyOffsetCW().
| #define FREQ_OFFSET_RESOLUTION_IEEE802_15_4 17857.14286 |
Referenced by RTLDevice26_13xx::readFrequencyOffset(), and RTLDevice26_13xx::readFrequencyOffsetCW().
| #define CAP_ARRAY_AGA_MIN -43 |
Referenced by RTLDevice26_13xx::setCapArrayDelta().
| #define CAP_ARRAY_AGA_MAX 23 |
Referenced by RTLDevice26_13xx::setCapArrayDelta().
| #define CAP_ARRAY_CHA_MIN -56 |
Referenced by RTLDevice26_13xx::setCapArrayDelta().
| #define CAP_ARRAY_CHA_MAX 10 |
Referenced by RTLDevice26_13xx::setCapArrayDelta().
| #define CAP_ARRAY_CHA_WCSP_MIN -28 |
Referenced by RTLDevice26_13xx::setCapArrayDelta().
| #define CAP_ARRAY_CHA_WCSP_MAX 36 |
Referenced by RTLDevice26_13xx::setCapArrayDelta().
| #define NBR_OF_READ_ATTEMPTS 10 |
Referenced by RTLDevice26_13xx::doLinkTest().
| #define DO_TX_ACTIONS |
| #define DO_RX_ACTIONS |
| #define PROGRESS_START_TX 10 |
Referenced by RTLDevice26_13xx::doLinkTest(), and RTLDevice26_13xx::startPacketTx().
| #define PROGRESS_START_RX 20 |
Referenced by RTLDevice26_13xx::doLinkTest().