![]() |
0.01.00
|
This file implements the OpenThread ICMPv6 API. More...
Functions | |
| bool | otIcmp6IsEchoEnabled (otInstance *aInstance) |
| This function indicates whether or not ICMPv6 Echo processing is enabled. More... | |
| void | otIcmp6SetEchoEnabled (otInstance *aInstance, bool aEnabled) |
| This function sets whether or not ICMPv6 Echo processing is enabled. More... | |
| otError | otIcmp6RegisterHandler (otInstance *aInstance, otIcmp6Handler *aHandler) |
| This function registers a handler to provide received ICMPv6 messages. More... | |
| otError | otIcmp6SendEchoRequest (otInstance *aInstance, otMessage *aMessage, const otMessageInfo *aMessageInfo, uint16_t aIdentifier) |
| This function sends an ICMPv6 Echo Request via the Thread interface. More... | |
This file implements the OpenThread ICMPv6 API.