![]() |
0.01.00
|
This type represents all the static / global variables used by OpenThread allocated in one place. More...
#include <src/core/openthread-instance.h>
Public Attributes | |
| ot::Ip6::NetifCallback | mNetifCallback [OPENTHREAD_CONFIG_MAX_STATECHANGE_HANDLERS] |
| otIp6ReceiveCallback | mReceiveIp6DatagramCallback |
| void * | mReceiveIp6DatagramCallbackContext |
| otHandleActiveScanResult | mActiveScanCallback |
| void * | mActiveScanCallbackContext |
| otHandleEnergyScanResult | mEnergyScanCallback |
| void * | mEnergyScanCallbackContext |
| ot::TaskletScheduler | mTaskletScheduler |
| ot::TimerMilliScheduler | mTimerMilliScheduler |
| ot::Crypto::MbedTls | mMbedTls |
| ot::Crypto::Heap | mMbedTlsHeap |
| ot::Ip6::Ip6 | mIp6 |
| ot::ThreadNetif | mThreadNetif |
| ot::MessagePool | mMessagePool |
This type represents all the static / global variables used by OpenThread allocated in one place.