![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
RF_getParamsVal used to input and return RF driver paramters with RF_getParams() More...
#include <RF.h>
Data Fields | |
RF_CmdHandle | ch |
cmd handle More... | |
uint16_t | availRatCh |
RAT channels available. More... | |
bool | bRadioState |
Radio state. More... | |
void * | pScheduleMap |
Pointer to RF schedule map. More... | |
RF_getParamsVal used to input and return RF driver paramters with RF_getParams()
RF_CmdHandle RF_InfoVal::ch |
cmd handle
uint16_t RF_InfoVal::availRatCh |
RAT channels available.
bool RF_InfoVal::bRadioState |
Radio state.
void* RF_InfoVal::pScheduleMap |
Pointer to RF schedule map.