![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
The definition of a SPI function table that contains the required set of functions to control a specific SPI driver implementation. More...
#include <SPI.h>
Data Fields | |
SPI_CloseFxn | closeFxn |
SPI_ControlFxn | controlFxn |
SPI_InitFxn | initFxn |
SPI_OpenFxn | openFxn |
SPI_TransferFxn | transferFxn |
SPI_TransferCancelFxn | transferCancelFxn |
The definition of a SPI function table that contains the required set of functions to control a specific SPI driver implementation.
SPI_CloseFxn SPI_FxnTable_::closeFxn |
Function to close the specified peripheral
SPI_ControlFxn SPI_FxnTable_::controlFxn |
Function to implementation specific control function
SPI_InitFxn SPI_FxnTable_::initFxn |
Function to initialize the given data object
SPI_OpenFxn SPI_FxnTable_::openFxn |
Function to open the specified peripheral
SPI_TransferFxn SPI_FxnTable_::transferFxn |
Function to initiate a SPI data transfer
SPI_TransferCancelFxn SPI_FxnTable_::transferCancelFxn |
Function to cancel SPI data transfer