SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
The definition of a SD function table that contains the required set of functions to control a specific SD driver implementation. More...
#include <SD.h>
The definition of a SD function table that contains the required set of functions to control a specific SD driver implementation.
SD_CloseFxn SD_FxnTable_::closeFxn |
Function to close the specified peripheral
SD_ControlFxn SD_FxnTable_::controlFxn |
Function to implementation specific control function
SD_getNumSectorsFxn SD_FxnTable_::getNumSectorsFxn |
Function to return the total number of sectors on the SD card
SD_getSectorSizeFxn SD_FxnTable_::getSectorSizeFxn |
Function to return the sector size used to address the SD card
SD_InitFxn SD_FxnTable_::initFxn |
Function to initialize the given data object
SD_InitializeFxn SD_FxnTable_::initializeFxn |
Function to initialize the SD card
SD_OpenFxn SD_FxnTable_::openFxn |
Function to open the specified peripheral
SD_ReadFxn SD_FxnTable_::readFxn |
Function to read from the SD card
SD_WriteFxn SD_FxnTable_::writeFxn |
Function to write to the SD card