SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
SD Global configuration. More...
#include <SD.h>
Data Fields | |
SD_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
SD Global configuration.
The SD_Config structure contains a set of pointers used to characterize the SD driver implementation.
This structure needs to be defined before calling SD_init() and it must not be changed thereafter.
SD_FxnTable const* SD_Config_::fxnTablePtr |
Pointer to a table of driver-specific implementations of SD APIs
void* SD_Config_::object |
Pointer to a driver specific data object
void const* SD_Config_::hwAttrs |
Pointer to a driver specific hardware attributes structure