![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
NVS Global configuration. More...
#include <NVS.h>
Data Fields | |
NVS_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
NVS Global configuration.
The NVS_Config structure contains a set of pointers used to characterize the NVS driver implementation.
This structure needs to be defined before calling NVS_init() and it must not be changed thereafter.
NVS_FxnTable const* NVS_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of NVS APIs
void* NVS_Config::object |
Pointer to a driver specific data object
void const* NVS_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure