SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
I2S buffer descriptor for issue/reclaim mode. More...
#include <I2S.h>
Data Fields | |
List_Elem | qElem |
void * | bufPtr |
size_t | bufSize |
uintptr_t | descArg |
I2S buffer descriptor for issue/reclaim mode.
List_Elem I2S_BufDesc_::qElem |
Used internally to link descriptors together
void* I2S_BufDesc_::bufPtr |
Pointer to the buffer
size_t I2S_BufDesc_::bufSize |
Size of the buffer (target MAUs).
uintptr_t I2S_BufDesc_::descArg |
Optional argument associated with the descriptor.