![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
I2C global configuration. More...
#include <I2C.h>
Data Fields | |
I2C_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
I2C global configuration.
The I2C_Config structure contains a set of pointers used to characterize the I2C driver implementation.
This structure needs to be defined before calling I2C_init() and it must not be changed thereafter.
I2C_FxnTable const* I2C_Config_::fxnTablePtr |
Pointer to a table of driver-specific implementations of I2C APIs
void* I2C_Config_::object |
Pointer to a driver-specific data object
void const* I2C_Config_::hwAttrs |
Pointer to a driver-specific hardware attributes structure