![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
GPTimer26XX Object. More...
#include <GPTimerCC26XX.h>
Data Fields | |
GPTimerCC26XX_Width | width |
bool | isOpen [GPT_PARTS_COUNT] |
Hwi_Struct | hwi [GPT_PARTS_COUNT] |
GPTimerCC26XX_HwiFxn | hwiCallbackFxn [GPT_PARTS_COUNT] |
volatile bool | powerConstraint [GPT_PARTS_COUNT] |
GPTimer26XX Object.
These fields are used by the driver to store and modify GPTimer configuration during run-time. The application must not edit any member variables of this structure. Appplications should also not access member variables of this structure as backwards compatibility is not guaranteed. An example structure is shown below:
GPTimerCC26XX_Width GPTimerCC26XX_Object::width |
Timer width configuration (16/32bit)
bool GPTimerCC26XX_Object::isOpen[GPT_PARTS_COUNT] |
Object is opened flag
Hwi_Struct GPTimerCC26XX_Object::hwi[GPT_PARTS_COUNT] |
Hardware interrupt struct
GPTimerCC26XX_HwiFxn GPTimerCC26XX_Object::hwiCallbackFxn[GPT_PARTS_COUNT] |
Hardware interrupt callback function
volatile bool GPTimerCC26XX_Object::powerConstraint[GPT_PARTS_COUNT] |
Standby power constraint flag