SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
CryptoCC26XX Transaction. More...
#include <CryptoCC26XX.h>
Data Fields | |
CryptoCC26XX_Operation | opType |
CryptoCC26XX_Mode | mode |
uint8_t | data [] |
CryptoCC26XX Transaction.
This structure defines the nature of a general crypto transaction. An operation specific object, e.g. CryptoCC26XX_AESCCM_Transaction, must be used by the clients. All transaction must be typecasted to this common type when calling the transact functions. The first data of all transactions must hold a type field indicating which type of transaction to be performed.
CryptoCC26XX_Operation CryptoCC26XX_Transaction::opType |
The type of the crypto operation
CryptoCC26XX_Mode CryptoCC26XX_Transaction::mode |
The mode of current transaction
uint8_t CryptoCC26XX_Transaction::data[] |
A void pointer to rest of transaction (transac. specific)