![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
Capture Parameters. More...
#include <Capture.h>
Data Fields | |
Capture_Mode | mode |
Capture_CallBackFxn | callbackFxn |
Capture_Period_Unit | periodUnit |
Capture Parameters.
Capture parameters are used to with the Capture_open() call. Default values for these parameters are set using Capture_Params_init().
Capture_Mode Capture_Params_::mode |
Capture triggering mode
Capture_CallBackFxn Capture_Params_::callbackFxn |
Callback function pointer
Capture_Period_Unit Capture_Params_::periodUnit |
Period unit