![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
The definition of an ADCBuf function table that contains the required set of functions to control a specific ADC driver implementation. More...
#include <ADCBuf.h>
The definition of an ADCBuf function table that contains the required set of functions to control a specific ADC driver implementation.
ADCBuf_CloseFxn ADCBuf_FxnTable_::closeFxn |
Function to close the specified peripheral
ADCBuf_ControlFxn ADCBuf_FxnTable_::controlFxn |
Function to driver implementation specific control function
ADCBuf_InitFxn ADCBuf_FxnTable_::initFxn |
Function to initialize the given data object
ADCBuf_OpenFxn ADCBuf_FxnTable_::openFxn |
Function to open the specified peripheral
ADCBuf_ConvertFxn ADCBuf_FxnTable_::convertFxn |
Function to start an ADC conversion with the specified peripheral
ADCBuf_ConvertCancelFxn ADCBuf_FxnTable_::convertCancelFxn |
Function to abort a conversion being carried out by the specified peripheral
ADCBuf_GetResolutionFxn ADCBuf_FxnTable_::getResolutionFxn |
Function to get the resolution in bits of the ADC
ADCBuf_adjustRawValuesFxn ADCBuf_FxnTable_::adjustRawValuesFxn |
Function to adjust raw ADC return bit values to values comparable between devices of the same type
ADCBuf_convertAdjustedToMicroVoltsFxn ADCBuf_FxnTable_::convertAdjustedToMicroVoltsFxn |
Function to convert adjusted ADC values to microvolts