![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
ADC Parameters. More...
#include <ADC.h>
Data Fields | |
void * | custom |
bool | isProtected |
ADC Parameters.
ADC parameters are used to with the ADC_open() call. Only custom argument is supported in the parameters. Default values for these parameters are set using ADC_Params_init().
void* ADC_Params_::custom |
Custom argument used by driver implementation
bool ADC_Params_::isProtected |
By default ADC uses a semaphore to guarantee thread safety. Setting this parameter to 'false' will eliminate the usage of a semaphore for thread safety. The user is then responsible for ensuring that parallel invocations of ADC_convert() are thread safe.