SimpleLink MCU SDK Driver APIs  tidrivers_cc13xx_cc26xx_3_01_01_03
Modules | Macros
SPI_control command and status codes
Collaboration diagram for SPI_control command and status codes:

Modules

 Status Codes
 
 Command Codes
 

Macros

#define SPI_CMD_RESERVED   (32)
 
#define SPI_STATUS_RESERVED   (-32)
 

Detailed Description

These SPI macros are reservations for SPI.h

Macro Definition Documentation

#define SPI_CMD_RESERVED   (32)

Common SPI_control command code reservation offset. SPI driver implementations should offset command codes with SPI_CMD_RESERVED growing positively

Example implementation specific command codes:

1 #define SPIXYZ_CMD_COMMAND0 SPI_CMD_RESERVED + 0
2 #define SPIXYZ_CMD_COMMAND1 SPI_CMD_RESERVED + 1
#define SPI_STATUS_RESERVED   (-32)

Common SPI_control status code reservation offset. SPI driver implementations should offset status codes with SPI_STATUS_RESERVED growing negatively.

Example implementation specific status codes:

1 #define SPIXYZ_STATUS_ERROR0 SPI_STATUS_RESERVED - 0
2 #define SPIXYZ_STATUS_ERROR1 SPI_STATUS_RESERVED - 1
3 #define SPIXYZ_STATUS_ERROR2 SPI_STATUS_RESERVED - 2
Copyright 2016, Texas Instruments Incorporated