54 #ifndef ti_drivers_i2s_PDMCC26XX_I2S__include
55 #define ti_drivers_i2s_PDMCC26XX_I2S__include
69 #define ti_sysbios_family_arm_m3_Hwi__nolocalnames
70 #include <ti/sysbios/knl/Semaphore.h>
71 #include <ti/sysbios/family/arm/m3/Hwi.h>
84 #define PDMCC26XX_I2S_MIN_ALLOWED_QUEUE_SIZE 3
90 #define I2S_BLOCK_OVERHEAD_IN_BYTES 16
92 #define I2S_BLOCK_OVERHEAD_IN_BYTES 12
96 #define PDMCC26XX_I2S_CMD_SUCCESS 0
98 #define PDMCC26XX_I2S_CMD_UNDEFINED -1
100 #define PDMCC26XX_I2S_CMD_NO_SUCCESS -2
103 #define PDMCC26XX_I2S_GENERIC_DISABLED 0
105 #define PDMCC26XX_I2S_GENERIC_ENABLED 1
112 typedef void *(*PDMCC26XX_I2S_MallocFxn)(
size_t memSize);
181 #define PDMCC26XX_I2S_DEFAULT_SAMPLE_STAMP_MOD 0x0000FFFF
196 #define PDMCC26XX_I2S_WordClockPhase_Single 0
200 #define PDMCC26XX_I2S_WordClockPhase_Dual 1
204 #define PDMCC26XX_I2S_WordClockPhase_UserDefined 2
214 #define PDMCC26XX_I2S_SampleEdge_Negative 0
218 #define PDMCC26XX_I2S_SampleEdge_Postive 1
228 #define PDMCC26XX_I2S_WordClockSource_Ext 1
232 #define PDMCC26XX_I2S_WordClockSource_Int 2
242 #define PDMCC26XX_I2S_BitClockSource_Ext 0
246 #define PDMCC26XX_I2S_BitClockSource_Int 1
256 #define PDMCC26XX_I2S_ClockSource_Normal 0
260 #define PDMCC26XX_I2S_ClockSource_Inverted 1
271 #define PDMCC26XX_I2S_ADUsageDisabled 0
275 #define PDMCC26XX_I2S_ADUsageInput 1
279 #define PDMCC26XX_I2S_ADUsageOutput 2
299 #define PDMCC26XX_I2S_CHAN0_ACT 0x00000001
301 #define PDMCC26XX_I2S_CHAN1_ACT 0x00000002
303 #define PDMCC26XX_I2S_CHAN2_ACT 0x00000004
305 #define PDMCC26XX_I2S_CHAN3_ACT 0x00000008
307 #define PDMCC26XX_I2S_CHAN4_ACT 0x00000010
309 #define PDMCC26XX_I2S_CHAN5_ACT 0x00000020
311 #define PDMCC26XX_I2S_CHAN6_ACT 0x00000040
313 #define PDMCC26XX_I2S_CHAN7_ACT 0x00000080
315 #define PDMCC26XX_I2S_MONO_MODE 0x00000001
317 #define PDMCC26XX_I2S_STEREO_MODE 0x00000003
319 #define PDMCC26XX_I2S_DISABLED_MODE 0x00000000
321 #define PDMCC26XX_I2S_CHAN_CFG_MASK 0x000000FF
332 #define PDMCC26XX_I2S_WordLengthMin 8
334 #define PDMCC26XX_I2S_WordLength16 16
336 #define PDMCC26XX_I2S_WordLengthMax 24
346 #define PDMCC26XX_I2S_SinglePhase 0
348 #define PDMCC26XX_I2S_DualPhase 1
359 #define PDMCC26XX_I2S_NegativeEdge 0
361 #define PDMCC26XX_I2S_PositiveEdge 1
375 #define PDMCC26XX_I2S_MemLen16bit 0
377 #define PDMCC26XX_I2S_MemLen24bit 1
397 #define PDMCC26XX_I2S_FormatLJF 0
399 #define PDMCC26XX_I2S_FormatI2SandDSP 1
401 #define PDMCC26XX_I2S_FormatRJFmin 2
403 #define PDMCC26XX_I2S_FormatRJFmax 255
566 #define PDMCC26XX_I2S_DIR_CHA_M (I2S_LINE_MASK | I2S_CHAN_CFG_MASK)
715 ti_sysbios_family_arm_m3_Hwi_Struct
hwi;
895 #undef ti_sysbios_family_arm_m3_Hwi__nolocalnames
uint8_t PIN_Id
Pin identifier data type.
Definition: PIN.h:557
uint16_t reserved
Definition: PDMCC26XX_util.h:503
PDMCC26XX_I2S_Handle PDMCC26XX_I2S_open(PDMCC26XX_I2S_Handle handle, PDMCC26XX_I2S_Params *params)
Function to open a given CC26XX I2S peripheral specified by the I2S handle.
bool PDMCC26XX_I2S_requestBuffer(PDMCC26XX_I2S_Handle handle, PDMCC26XX_I2S_BufferRequest *bufferRequest)
Function for requesting buffer.
uint8_t blockCount
Definition: PDMCC26XX_util.h:676
PDMCC26XX_I2S_Status status
Definition: PDMCC26XX_util.h:649
uint16_t wclkInverted
Definition: PDMCC26XX_util.h:497
PDMCC26XX_I2S_Mode
Definitions for various PDMCC26XX_I2S modes of operation.
Definition: PDMCC26XX_util.h:168
PDMCC26XX_I2S_TransferSize blockSizeInSamples
Definition: PDMCC26XX_util.h:706
struct PDMCC26XX_I2S_AudioPinConfig::@0 driverLibParams
struct PDMCC26XX_I2S_Config PDMCC26XX_I2S_Config
The PDMCC26XX_I2S_Config structure contains a set of pointers used to characterize the PDMCC26XX_I2S ...
struct PDMCC26XX_I2S_AudioClockConfig PDMCC26XX_I2S_AudioClockConfig
PDMCC26XX_I2S Audio Clock configuration.
Semaphore_Struct semStopping
Definition: PDMCC26XX_util.h:717
Definition: PDMCC26XX_util.h:134
Definition: PDMCC26XX_util.h:149
void * bufferHandleIn
Definition: PDMCC26XX_util.h:660
struct PDMCC26XX_I2S_Config * PDMCC26XX_I2S_Handle
A handle that is returned from a PDMCC26XX_I2S_open() call.
Definition: PDMCC26XX_util.h:125
PDMCC26XX_I2S_MallocFxn mallocFxn
Definition: PDMCC26XX_util.h:710
PDMCC26XX_I2S_StreamNotification * currentStream
Definition: PDMCC26XX_util.h:690
Power manager interface for CC26XX/CC13XX.
void const * hwAttrs
Definition: PDMCC26XX_util.h:418
uint16_t ad0
Definition: PDMCC26XX_util.h:537
PDMCC26XX_I2S_AudioPinConfig audioPinCfg
Definition: PDMCC26XX_util.h:714
Definition: PDMCC26XX_util.h:616
uint8_t enableBclkPin
Definition: PDMCC26XX_util.h:556
uint32_t requestTimeout
Definition: PDMCC26XX_util.h:703
PIN_Id ad0Pin
Definition: PDMCC26XX_util.h:462
PDMCC26XX_I2S_RequestMode requestMode
Definition: PDMCC26XX_util.h:702
Definition: PDMCC26XX_util.h:610
PDMCC26XX_I2S_FreeFxn freeFxn
Definition: PDMCC26XX_util.h:689
uint8_t reserved
Definition: PDMCC26XX_util.h:546
PDMCC26XX_I2S_MallocFxn mallocFxn
Definition: PDMCC26XX_util.h:688
A PDMCC26XX_I2S_BufferRequest data structure is used with PDMCC26XX_I2S_requestBuffer().
Definition: PDMCC26XX_util.h:646
Definition: PDMCC26XX_util.h:137
PDMCC26XX_I2S_RequestMode requestMode
Definition: PDMCC26XX_util.h:678
Definition: PDMCC26XX_util.h:132
uint16_t wclkPhase
Definition: PDMCC26XX_util.h:495
uint16_t ad1
Definition: PDMCC26XX_util.h:535
void(* PDMCC26XX_I2S_CallbackFxn)(PDMCC26XX_I2S_Handle handle, PDMCC26XX_I2S_StreamNotification *notification)
The definition of a callback function used when wakeup on chip select is enabled. ...
Definition: PDMCC26XX_util.h:669
PIN_Id wclkPin
Definition: PDMCC26XX_util.h:460
Definition: PDMCC26XX_util.h:131
Definition: PDMCC26XX_util.h:152
Definition: PDMCC26XX_util.h:170
PDMCC26XX_I2S_CallbackFxn callbackFxn
Definition: PDMCC26XX_util.h:686
A PDMCC26XX_I2S_BufferRelease data structure is used with PDMCC26XX_I2S_releaseBuffer().
Definition: PDMCC26XX_util.h:659
uint16_t sampleOnPositiveEdge
Definition: PDMCC26XX_util.h:493
PIN_Id mclkPin
Definition: PDMCC26XX_util.h:456
void * bufferHandleIn
Definition: PDMCC26XX_util.h:648
Definition: PDMCC26XX_util.h:145
struct PDMCC26XX_I2S_AudioFormatConfig PDMCC26XX_I2S_AudioFormatConfig
PDMCC26XX_I2S Hardware configuration.
bool isOpen
Definition: PDMCC26XX_util.h:699
uint16_t mclkDiv
Definition: PDMCC26XX_util.h:507
uint8_t blockCount
Definition: PDMCC26XX_util.h:700
PDMCC26XX_I2S_RequestMode
PDMCC26XX_I2S Object.
Definition: PDMCC26XX_util.h:605
Void PDMCC26XX_I2S_releaseBuffer(PDMCC26XX_I2S_Handle handle, PDMCC26XX_I2S_BufferRelease *bufferRelease)
Function for releasing buffer.
Device-specific pin & GPIO driver for CC26xx family [def].
struct PDMCC26XX_I2S_BufferRequest PDMCC26XX_I2S_BufferRequest
A PDMCC26XX_I2S_BufferRequest data structure is used with PDMCC26XX_I2S_requestBuffer().
uint32_t requestTimeout
Definition: PDMCC26XX_util.h:677
bool PDMCC26XX_I2S_stopStream(PDMCC26XX_I2S_Handle handle)
Function for stopping an I2S interface.
uint16_t wclkDiv
Definition: PDMCC26XX_util.h:489
PDMCC26XX_I2S_StreamNotification * currentStream
Definition: PDMCC26XX_util.h:712
uint16_t blockSizeInBytes
Definition: PDMCC26XX_util.h:701
PDMCC26XX_I2S_AudioClockConfig audioClkCfg
Definition: PDMCC26XX_util.h:719
ti_sysbios_family_arm_m3_Hwi_Struct hwi
Definition: PDMCC26XX_util.h:715
uint8_t ad1NumOfChannels
Definition: PDMCC26XX_util.h:548
Definition: PDMCC26XX_util.h:158
PDMCC26XX_I2S_TransferSize blockSizeInSamples
Definition: PDMCC26XX_util.h:679
struct PDMCC26XX_I2S_Params PDMCC26XX_I2S_Params
PDMCC26XX I2S Parameters are used when calling PDMCC26XX_I2S_open().
PDMCC26XX I2S Parameters are used when calling PDMCC26XX_I2S_open().
Definition: PDMCC26XX_util.h:675
uint8_t enableWclkPin
Definition: PDMCC26XX_util.h:554
struct PDMCC26XX_I2S_AudioPinConfig::@1 bitFields
uint8_t ad0Usage
Definition: PDMCC26XX_util.h:552
void(* PDMCC26XX_I2S_FreeFxn)(void *ptr, size_t memSize)
PDMCC26XX_I2S_FreeFxn is a function pointer for the free function to be used by the driver...
Definition: PDMCC26XX_util.h:120
int32_t sampleRate
Definition: PDMCC26XX_util.h:704
PIN_State pinState
Definition: PDMCC26XX_util.h:718
void * arg
Definition: PDMCC26XX_util.h:625
uint16_t bclkDiv
Definition: PDMCC26XX_util.h:501
PDMCC26XX_I2S_Status
Status codes that are set by the I2S driver.
Definition: PDMCC26XX_util.h:130
uint8_t ad1Usage
Definition: PDMCC26XX_util.h:542
uint16_t wclkSource
Definition: PDMCC26XX_util.h:499
underlying data structure for type PIN_State
Definition: PIN.h:687
PDMCC26XX_I2S Object.
Definition: PDMCC26XX_util.h:698
bool PDMCC26XX_I2S_startStream(PDMCC26XX_I2S_Handle handle)
Function for starting an I2S interface.
Definition: PDMCC26XX_util.h:169
void PDMCC26XX_I2S_close(PDMCC26XX_I2S_Handle handle)
Function to close a given CC26XX I2S peripheral specified by the I2S handle.
Definition: PDMCC26XX_util.h:133
void * object
Definition: PDMCC26XX_util.h:415
PDMCC26XX_I2S_FreeFxn freeFxn
Definition: PDMCC26XX_util.h:711
PDMCC26XX_I2S Audio Clock configuration.
Definition: PDMCC26XX_util.h:487
uint8_t ad0ChannelMask
Definition: PDMCC26XX_util.h:560
uint16_t bclkSource
Definition: PDMCC26XX_util.h:505
PowerCC26XX_Resource powerMngrId
Definition: PDMCC26XX_util.h:454
A PDMCC26XX_I2S_StreamNotification data structure is used with PDMCC26XX_I2S_CallbackFxn(). Provides notification about available buffers and potential errors.
Definition: PDMCC26XX_util.h:624
void * bufferIn
Definition: PDMCC26XX_util.h:647
struct PDMCC26XX_I2S_HWAttrs PDMCC26XX_I2S_HWAttrs
PDMCC26XX_I2S Hardware attributes.
struct PDMCC26XX_I2S_BufferRelease PDMCC26XX_I2S_BufferRelease
A PDMCC26XX_I2S_BufferRelease data structure is used with PDMCC26XX_I2S_releaseBuffer().
PDMCC26XX_I2S Hardware attributes.
Definition: PDMCC26XX_util.h:448
PIN_Handle pinHandle
Definition: PDMCC26XX_util.h:705
uint8_t ad0NumOfChannels
Definition: PDMCC26XX_util.h:558
The PDMCC26XX_I2S_Config structure contains a set of pointers used to characterize the PDMCC26XX_I2S ...
Definition: PDMCC26XX_util.h:413
struct PDMCC26XX_I2S_StreamNotification PDMCC26XX_I2S_StreamNotification
A PDMCC26XX_I2S_StreamNotification data structure is used with PDMCC26XX_I2S_CallbackFxn(). Provides notification about available buffers and potential errors.
uint8_t ad1ChannelMask
Definition: PDMCC26XX_util.h:550
Definition: PDMCC26XX_util.h:142
PDMCC26XX_I2S Audio Pin configuration.
Definition: PDMCC26XX_util.h:531
Semaphore_Struct blockComplete
Definition: PDMCC26XX_util.h:716
PDMCC26XX_I2S_AudioFormatConfig audioFmtCfg
Definition: PDMCC26XX_util.h:713
uint8_t intNum
Definition: PDMCC26XX_util.h:450
uint8_t intPriority
Definition: PDMCC26XX_util.h:452
union PDMCC26XX_I2S_AudioPinConfig PDMCC26XX_I2S_AudioPinConfig
PDMCC26XX_I2S Audio Pin configuration.
bool PDMCC26XX_I2S_Params_init(PDMCC26XX_I2S_Params *params, PDMCC26XX_I2S_Mode mode, void *modeSpecificParams)
Function to set initialization parameters for the audio interface.
uint32_t PDMCC26XX_I2S_TransferSize
Definition: PDMCC26XX_util.h:406
struct PDMCC26XX_I2S_Object PDMCC26XX_I2S_Object
PDMCC26XX_I2S Object.
void *(* PDMCC26XX_I2S_MallocFxn)(size_t memSize)
PDMCC26XX_I2S_MallocFxn is a function pointer for the malloc function to be used by the driver...
Definition: PDMCC26XX_util.h:112
PDMCC26XX_I2S_Status status
Definition: PDMCC26XX_util.h:626
uint32_t baseAddr
Definition: PDMCC26XX_util.h:464
const PDMCC26XX_I2S_Config PDMCC26XX_I2S_config[]
PIN_Id bclkPin
Definition: PDMCC26XX_util.h:458
void PDMCC26XX_I2S_init(PDMCC26XX_I2S_Handle handle)
I2S CC26XX initialization.
uint8_t enableMclkPin
Definition: PDMCC26XX_util.h:544
PDMCC26XX_I2S_CallbackFxn callbackFxn
Definition: PDMCC26XX_util.h:709