137 #ifndef ti_drivers_GPIOCC26XX__include
138 #define ti_drivers_GPIOCC26XX__include
149 #undef DEVICE_FAMILY_PATH
150 #define DEVICE_FAMILY_PATH(x) <ti/devices/DEVICE_FAMILY/x>
151 #include DEVICE_FAMILY_PATH(driverlib/ioc.h)
153 #error "You must define DEVICE_FAMILY at the project level as one of cc26x0, cc26x0r2, cc13x0, etc."
220 #define GPIOCC26XX_EMPTY_PIN 0xffff
222 #define GPIOCC26XX_DIO_00 IOID_0
223 #define GPIOCC26XX_DIO_01 IOID_1
224 #define GPIOCC26XX_DIO_02 IOID_2
225 #define GPIOCC26XX_DIO_03 IOID_3
226 #define GPIOCC26XX_DIO_04 IOID_4
227 #define GPIOCC26XX_DIO_05 IOID_5
228 #define GPIOCC26XX_DIO_06 IOID_6
229 #define GPIOCC26XX_DIO_07 IOID_7
231 #define GPIOCC26XX_DIO_08 IOID_8
232 #define GPIOCC26XX_DIO_09 IOID_9
233 #define GPIOCC26XX_DIO_10 IOID_10
234 #define GPIOCC26XX_DIO_11 IOID_11
235 #define GPIOCC26XX_DIO_12 IOID_12
236 #define GPIOCC26XX_DIO_13 IOID_13
237 #define GPIOCC26XX_DIO_14 IOID_14
238 #define GPIOCC26XX_DIO_15 IOID_15
240 #define GPIOCC26XX_DIO_16 IOID_16
241 #define GPIOCC26XX_DIO_17 IOID_17
242 #define GPIOCC26XX_DIO_18 IOID_18
243 #define GPIOCC26XX_DIO_19 IOID_19
244 #define GPIOCC26XX_DIO_20 IOID_20
245 #define GPIOCC26XX_DIO_21 IOID_21
246 #define GPIOCC26XX_DIO_22 IOID_22
247 #define GPIOCC26XX_DIO_23 IOID_23
249 #define GPIOCC26XX_DIO_24 IOID_24
250 #define GPIOCC26XX_DIO_25 IOID_25
251 #define GPIOCC26XX_DIO_26 IOID_26
252 #define GPIOCC26XX_DIO_27 IOID_27
253 #define GPIOCC26XX_DIO_28 IOID_28
254 #define GPIOCC26XX_DIO_29 IOID_29
255 #define GPIOCC26XX_DIO_30 IOID_30
256 #define GPIOCC26XX_DIO_31 IOID_31
269 extern void GPIOCC26xx_release(int index);
uint32_t numberOfCallbacks
Definition: GPIOCC26XX.h:192
GPIO_CallbackFxn * callbacks
Definition: GPIOCC26XX.h:186
struct GPIOCC26XX_Config GPIOCC26XX_Config
GPIO device specific driver configuration structure.
GPIO device specific driver configuration structure.
Definition: GPIOCC26XX.h:181
GPIO_PinConfig * pinConfigs
Definition: GPIOCC26XX.h:183
uint32_t numberOfPinConfigs
Definition: GPIOCC26XX.h:189
uint32_t GPIO_PinConfig
GPIO pin configuration settings.
Definition: GPIO.h:275
uint32_t intPriority
Definition: GPIOCC26XX.h:209
void(* GPIO_CallbackFxn)(uint_least8_t index)
GPIO callback function type.
Definition: GPIO.h:363