![]() |
![]() |
SimpleLink MCU SDK Driver APIs
tidrivers_cc13xx_cc26xx_3_01_01_03
|
#include <ti/drivers/SPI.h>
#include <ti/display/Display.h>
#include <ti/mw/lcd/LCDDogm1286.h>
#include <stdint.h>
#include <xdc/std.h>
Go to the source code of this file.
Data Structures | |
struct | DisplayDogm1286_HWAttrs |
struct | DisplayDogm1286_Object |
Typedefs | |
typedef struct DisplayDogm1286_HWAttrs | DisplayDogm1286_HWAttrs |
typedef struct DisplayDogm1286_Object | DisplayDogm1286_Object |
typedef struct DisplayDogm1286_Object * | DisplayDogm1286_Handle |
Functions | |
void | DisplayDogm1286_init (Display_Handle handle) |
Display_Handle | DisplayDogm1286_open (Display_Handle, Display_Params *params) |
void | DisplayDogm1286_clear (Display_Handle handle) |
void | DisplayDogm1286_clearLines (Display_Handle handle, uint8_t fromLine, uint8_t toLine) |
void | DisplayDogm1286_vprintf (Display_Handle handle, uint8_t line, uint8_t column, char *fmt, va_list va) |
void | DisplayDogm1286_close (Display_Handle) |
int | DisplayDogm1286_control (Display_Handle handle, unsigned int cmd, void *arg) |
unsigned int | DisplayDogm1286_getType (void) |
Variables | |
const Display_FxnTable | DisplayDogm1286_fxnTable |
typedef struct DisplayDogm1286_HWAttrs DisplayDogm1286_HWAttrs |
typedef struct DisplayDogm1286_Object DisplayDogm1286_Object |
typedef struct DisplayDogm1286_Object * DisplayDogm1286_Handle |
void DisplayDogm1286_init | ( | Display_Handle | handle | ) |
Display_Handle DisplayDogm1286_open | ( | Display_Handle | , |
Display_Params * | params | ||
) |
void DisplayDogm1286_clear | ( | Display_Handle | handle | ) |
void DisplayDogm1286_clearLines | ( | Display_Handle | handle, |
uint8_t | fromLine, | ||
uint8_t | toLine | ||
) |
void DisplayDogm1286_vprintf | ( | Display_Handle | handle, |
uint8_t | line, | ||
uint8_t | column, | ||
char * | fmt, | ||
va_list | va | ||
) |
void DisplayDogm1286_close | ( | Display_Handle | ) |
int DisplayDogm1286_control | ( | Display_Handle | handle, |
unsigned int | cmd, | ||
void * | arg | ||
) |
unsigned int DisplayDogm1286_getType | ( | void | ) |
const Display_FxnTable DisplayDogm1286_fxnTable |