![]() |
![]() |
BLE-Stack APIs
3.00.00
|
Macros | |
#define | TGAP_CONN_ADV_INT_MAX 11 |
Maximum advertising interval, when in Connectable mode (n * 0.625 mSec) More... | |
#define | TGAP_CONN_ADV_INT_MIN 10 |
Minimum advertising interval, when in Connectable mode (n * 0.625 mSec) More... | |
#define | TGAP_CONN_EST_ADV_TIMEOUT 4 |
Advertising timeout when performing connection establishment (ms) More... | |
#define | TGAP_CONN_EST_INT_MAX 22 |
Maximum connection interval for connection establishment (n * 1.25 mSec) More... | |
#define | TGAP_CONN_EST_INT_MIN 21 |
Minimum connection interval for connection establishment (n * 1.25 mSec) More... | |
#define | TGAP_CONN_EST_LATENCY 26 |
Slave latency for connection establishment (in number of connection events) More... | |
#define | TGAP_CONN_EST_MAX_CE_LEN 28 |
Local informational parameter about max len of connection needed, when using Connection Establishment proc (n * 0.625 mSec) More... | |
#define | TGAP_CONN_EST_MIN_CE_LEN 27 |
Local informational parameter about min len of connection needed, when using Connection Establishment proc (n * 0.625 mSec) More... | |
#define | TGAP_CONN_EST_SCAN_INT 23 |
Scan interval used during during connection establishment (n * 0.625 mSec) More... | |
#define | TGAP_CONN_EST_SCAN_WIND 24 |
Scan window used during during connection establishment (n * 0.625 mSec) More... | |
#define | TGAP_CONN_EST_SUPERV_TIMEOUT 25 |
Connection supervision timeout for connection establishment (n * 10 mSec) More... | |
#define | TGAP_CONN_HIGH_SCAN_INT 14 |
Scan interval used during connection establishment, high duty scan cycle scan parameters (n * 0.625 mSec) More... | |
#define | TGAP_CONN_HIGH_SCAN_WIND 15 |
Scan window used during connection establishment, high duty scan cycle scan parameters (n * 0.625 mSec) More... | |
#define | TGAP_CONN_PARAM_TIMEOUT 5 |
Timeout for link layer to wait to receive connection parameter update response before giving up (ms) More... | |
#define | TGAP_CONN_PAUSE_CENTRAL 30 |
Central idle timer (seconds) More... | |
#define | TGAP_CONN_PAUSE_PERIPHERAL 31 |
Minimum time upon connection establishment before the peripheral starts a connection update procedure (seconds) More... | |
#define | TGAP_CONN_SCAN_INT 12 |
Scan interval used during connection establishment (n * 0.625 mSec) More... | |
#define | TGAP_CONN_SCAN_WIND 13 |
Scan window used during connection establishment (n * 0.625 mSec) More... | |
#define | TGAP_FILTER_ADV_REPORTS 35 |
Filter duplicate advertising reports. More... | |
#define | TGAP_GEN_DISC_ADV_INT_MAX 9 |
Maximum advertising interval in general discovery mode (n × 0.625 ms) More... | |
#define | TGAP_GEN_DISC_ADV_INT_MIN 8 |
Minimum advertising interval in general discovery mode (n × 0.625 ms) More... | |
#define | TGAP_GEN_DISC_ADV_MIN 0 |
Minimum time to remain advertising, when in general discoverable mode (ms) More... | |
#define | TGAP_GEN_DISC_SCAN 2 |
Time to perform scanning for general discovery (ms) More... | |
#define | TGAP_GEN_DISC_SCAN_INT 16 |
Scan interval used when in General Discovery proc (n * 0.625 mSec) More... | |
#define | TGAP_GEN_DISC_SCAN_WIND 17 |
Scan window used when in General Discovery proc (n * 0.625 mSec) More... | |
#define | TGAP_LIM_ADV_TIMEOUT 1 |
Time to remain advertising in limited discovery mode (sec) More... | |
#define | TGAP_LIM_DISC_ADV_INT_MAX 7 |
Maximum advertising interval in limited discovery mode (n × 0.625 ms) More... | |
#define | TGAP_LIM_DISC_ADV_INT_MIN 6 |
Minimum advertising interval in limited discovery mode (n × 0.625 ms) More... | |
#define | TGAP_LIM_DISC_SCAN 3 |
Time to perform scanning for limited discovery (ms) More... | |
#define | TGAP_LIM_DISC_SCAN_INT 18 |
Scan interval used when in Limited Discovery proc (n * 0.625 mSec) More... | |
#define | TGAP_LIM_DISC_SCAN_WIND 19 |
Scan window used when in Limited Discovery proc (n * 0.625 mSec) More... | |
#define | TGAP_PRIVATE_ADDR_INT 29 |
Minimum Time Interval between private (resolvable) address changes (minutes) More... | |
#define | TGAP_REJECT_CONN_PARAMS 37 |
Whether or not to reject Connection Parameter Update Request received on Central device. More... | |
#define | TGAP_SCAN_RSP_RSSI_MIN 36 |
Minimum RSSI required for scan responses to be reported to the app (dBm) More... | |
#define | TGAP_SM_MAX_KEY_LEN 34 |
SM Maximum Key Length supported. More... | |
#define | TGAP_SM_MIN_KEY_LEN 33 |
SM Minimum Key Length supported. More... | |
#define | TGAP_SM_TIMEOUT 32 |
Time to wait for security manager response before returning bleTimeout (ms) More... | |
Parameters set via GAP_SetParamValue
#define TGAP_CONN_ADV_INT_MAX 11 |
Maximum advertising interval, when in Connectable mode (n * 0.625 mSec)
default: 2048
range: 32-16384
#define TGAP_CONN_ADV_INT_MIN 10 |
Minimum advertising interval, when in Connectable mode (n * 0.625 mSec)
default: 2048
range: 32-16384
#define TGAP_CONN_EST_ADV_TIMEOUT 4 |
Advertising timeout when performing connection establishment (ms)
default: 10240
range: 1-65535
#define TGAP_CONN_EST_INT_MAX 22 |
Maximum connection interval for connection establishment (n * 1.25 mSec)
default: 80
range: 6-3200
#define TGAP_CONN_EST_INT_MIN 21 |
Minimum connection interval for connection establishment (n * 1.25 mSec)
default: 80
range: 6-3200
#define TGAP_CONN_EST_LATENCY 26 |
Slave latency for connection establishment (in number of connection events)
default: 0
range: 0-499
#define TGAP_CONN_EST_MAX_CE_LEN 28 |
Local informational parameter about max len of connection needed, when using Connection Establishment proc (n * 0.625 mSec)
default: 0
range: > TGAP_CONN_EST_MIN_CE_LEN
#define TGAP_CONN_EST_MIN_CE_LEN 27 |
Local informational parameter about min len of connection needed, when using Connection Establishment proc (n * 0.625 mSec)
default: 0
range: < TGAP_CONN_EST_MAX_CE_LEN
#define TGAP_CONN_EST_SCAN_INT 23 |
Scan interval used during during connection establishment (n * 0.625 mSec)
default: 16
range: 4-16384
#define TGAP_CONN_EST_SCAN_WIND 24 |
Scan window used during during connection establishment (n * 0.625 mSec)
default: 16
range: 4-16384
#define TGAP_CONN_EST_SUPERV_TIMEOUT 25 |
Connection supervision timeout for connection establishment (n * 10 mSec)
default: 2000
range: 10-3200
#define TGAP_CONN_HIGH_SCAN_INT 14 |
Scan interval used during connection establishment, high duty scan cycle scan parameters (n * 0.625 mSec)
default: 16
range: 4-16384
#define TGAP_CONN_HIGH_SCAN_WIND 15 |
Scan window used during connection establishment, high duty scan cycle scan parameters (n * 0.625 mSec)
default: 16
range: 4-16384
#define TGAP_CONN_PARAM_TIMEOUT 5 |
Timeout for link layer to wait to receive connection parameter update response before giving up (ms)
default: 30000
range: 1-65535
#define TGAP_CONN_PAUSE_CENTRAL 30 |
Central idle timer (seconds)
default: 1
range: 1-65535
#define TGAP_CONN_PAUSE_PERIPHERAL 31 |
Minimum time upon connection establishment before the peripheral starts a connection update procedure (seconds)
default: 5
range: 1-65535
#define TGAP_CONN_SCAN_INT 12 |
Scan interval used during connection establishment (n * 0.625 mSec)
default: 480
range: 4-16384
#define TGAP_CONN_SCAN_WIND 13 |
Scan window used during connection establishment (n * 0.625 mSec)
default: 240
range: 4-16384
#define TGAP_FILTER_ADV_REPORTS 35 |
Filter duplicate advertising reports.
default: TRUE
range: 0-1
#define TGAP_GEN_DISC_ADV_INT_MAX 9 |
Maximum advertising interval in general discovery mode (n × 0.625 ms)
default: 160
range: 32-16384
#define TGAP_GEN_DISC_ADV_INT_MIN 8 |
Minimum advertising interval in general discovery mode (n × 0.625 ms)
default: 160
range: 32-16384
#define TGAP_GEN_DISC_ADV_MIN 0 |
Minimum time to remain advertising, when in general discoverable mode (ms)
Setting this parameter to 0 turns off the timeout, thus allowing infinite advertising
default: 0
range: 0-65535
#define TGAP_GEN_DISC_SCAN 2 |
Time to perform scanning for general discovery (ms)
default: 10240
range: 1-65535
#define TGAP_GEN_DISC_SCAN_INT 16 |
Scan interval used when in General Discovery proc (n * 0.625 mSec)
default: 16
range: 4-16384
#define TGAP_GEN_DISC_SCAN_WIND 17 |
Scan window used when in General Discovery proc (n * 0.625 mSec)
default: 16
range: 4-16384
#define TGAP_LIM_ADV_TIMEOUT 1 |
Time to remain advertising in limited discovery mode (sec)
default: 180
range: 1-65535
#define TGAP_LIM_DISC_ADV_INT_MAX 7 |
Maximum advertising interval in limited discovery mode (n × 0.625 ms)
default: 160
range: 32-16384
#define TGAP_LIM_DISC_ADV_INT_MIN 6 |
Minimum advertising interval in limited discovery mode (n × 0.625 ms)
default: 160
range: 32-16384
#define TGAP_LIM_DISC_SCAN 3 |
Time to perform scanning for limited discovery (ms)
default: 10240
range: 1-65535
#define TGAP_LIM_DISC_SCAN_INT 18 |
Scan interval used when in Limited Discovery proc (n * 0.625 mSec)
default: 16
range: 4-16384
#define TGAP_LIM_DISC_SCAN_WIND 19 |
Scan window used when in Limited Discovery proc (n * 0.625 mSec)
default: 16
range: 4-16384
#define TGAP_PRIVATE_ADDR_INT 29 |
Minimum Time Interval between private (resolvable) address changes (minutes)
default: 15
range: 1-65535
#define TGAP_REJECT_CONN_PARAMS 37 |
Whether or not to reject Connection Parameter Update Request received on Central device.
default: FALSE
range: 0-1
#define TGAP_SCAN_RSP_RSSI_MIN 36 |
Minimum RSSI required for scan responses to be reported to the app (dBm)
default: -127
range: -965535 - 0
#define TGAP_SM_MAX_KEY_LEN 34 |
SM Maximum Key Length supported.
default: 16
range: 1-65535
#define TGAP_SM_MIN_KEY_LEN 33 |
SM Minimum Key Length supported.
default: 7
range: 1-65535
#define TGAP_SM_TIMEOUT 32 |
Time to wait for security manager response before returning bleTimeout (ms)
default: 30000
range: 1-65535