![]() |
![]() |
|
TI BLE5-Stack API Documentation
1.00.01.05
|
Files | |
| file | att.h [code] |
| ATT layer interface. | |
| file | bcomdef.h [code] |
| Type definitions and macros for BLE stack. | |
| file | gap.h [code] |
| GAP layer interface. | |
| file | gatt.h [code] |
| GATT layer interface. | |
| file | gattservapp.h [code] |
| GATTServApp layer interface. | |
| file | hci.h [code] |
| HCI layer interface. | |
| file | hci_tl.h [code] |
| Types, constants, external functions etc. for the BLE HCI Transport Layer. | |
| file | l2cap.h [code] |
| L2CAP layer interface. | |
| file | linkdb.h [code] |
| LinkDB layer interface. | |
| file | sm.h [code] |
| This file contains the interface to the SM. | |
| file | snp.h [code] |
| Simple Network Processor API. | |
| file | uble.h [code] |
| This file contains configuration, initialization, and parameter management of Micro BLE Stack. It also contains interfacing between Micro BLE Stack and the application. | |
| file | ugap.h [code] |
| Micro BLE GAP API. | |