TI BLE5-Stack API Documentation
1.00.01.05
.build.ble5.cc2640
api-sources
ble-core
source
ti
ble5stack
inc
bcomdef.h
Go to the documentation of this file.
1
/******************************************************************************
2
3
Group: WCS, BTS
4
$Target Device: DEVICES $
5
6
******************************************************************************
7
$License: TISD 2009 $
8
******************************************************************************
9
$Release Name: PACKAGE NAME $
10
$Release Date: PACKAGE RELEASE DATE $
11
*****************************************************************************/
12
18
#ifndef BCOMDEF_H
19
#define BCOMDEF_H
20
21
#ifdef __cplusplus
22
extern
"C"
23
{
24
#endif
25
26
27
/*********************************************************************
28
* INCLUDES
29
*/
30
31
#include "
comdef.h
"
32
33
/*********************************************************************
34
* CONSTANTS
35
*/
36
37
#if defined ( HOST_CONFIG )
38
// Set the Controller Configuration
39
#if ( HOST_CONFIG == ( CENTRAL_CFG | PERIPHERAL_CFG ) )
40
#define CTRL_CONFIG ( ADV_NCONN_CFG | ADV_CONN_CFG | SCAN_CFG | INIT_CFG )
41
#elif ( HOST_CONFIG == ( CENTRAL_CFG | BROADCASTER_CFG ) )
42
#define CTRL_CONFIG ( ADV_NCONN_CFG | SCAN_CFG | INIT_CFG )
43
#elif ( HOST_CONFIG == ( PERIPHERAL_CFG | OBSERVER_CFG ) )
44
#define CTRL_CONFIG ( ADV_NCONN_CFG | ADV_CONN_CFG | SCAN_CFG )
45
#elif ( HOST_CONFIG == ( BROADCASTER_CFG | OBSERVER_CFG ) )
46
#define CTRL_CONFIG ( ADV_NCONN_CFG | SCAN_CFG )
47
#elif ( HOST_CONFIG == CENTRAL_CFG )
48
#define CTRL_CONFIG ( SCAN_CFG | INIT_CFG )
49
#elif ( HOST_CONFIG == PERIPHERAL_CFG )
50
#define CTRL_CONFIG ( ADV_NCONN_CFG | ADV_CONN_CFG )
51
#elif ( HOST_CONFIG == OBSERVER_CFG )
52
#define CTRL_CONFIG SCAN_CFG
53
#elif ( HOST_CONFIG == BROADCASTER_CFG )
54
#define CTRL_CONFIG ADV_NCONN_CFG
55
#else
56
#if defined ( FLASH_ONLY_BUILD ) || defined ( FLASH_ROM_BUILD )
57
#error "Build Configuration Error: Invalid Host Role!"
58
#endif
59
#endif
60
#else
61
// Controller Sanity Check: Stop build when no configuration is defined.
62
#if !defined( CTRL_CONFIG ) || !( CTRL_CONFIG & ( ADV_NCONN_CFG | \
63
ADV_CONN_CFG | \
64
SCAN_CFG | \
65
INIT_CFG ) )
66
#if defined ( FLASH_ONLY_BUILD ) || defined ( FLASH_ROM_BUILD )
67
#error "Build Configuration Error: At least one Controller build component required!"
68
#endif
69
#endif // no Controller build components defined
70
#endif
71
72
// If BLE_V41_FEATURES is defined, map it to CTRL_V41_CONFIG
73
#if defined ( BLE_V41_FEATURES ) && !defined ( CTRL_V41_CONFIG )
74
#define CTRL_V41_CONFIG ( ( BLE_V41_FEATURES ) & CTRL_V41_MASK )
75
#elif defined ( BLE_V41_FEATURES ) && defined ( CTRL_V41_CONFIG )
76
#error "Build Configuration Error: Cannot define both BLE_V41_FEATURES and CTRL_V41_CONFIG!"
77
#endif // BLE_V41_FEATURES
78
79
// If BLE_V42_FEATURES is defined, map it to CTRL_V42_CONFIG
80
#if defined ( BLE_V42_FEATURES ) && !defined ( CTRL_V42_CONFIG )
81
#define CTRL_V42_CONFIG BLE_V42_FEATURES
82
#elif defined ( BLE_V42_FEATURES ) && defined ( CTRL_V42_CONFIG )
83
#error "Build Configuration Error: Cannot define both BLE_V42_FEATURES and CTRL_V42_CONFIG!"
84
#endif // BLE_V41_FEATURES
85
86
// If BLE_V50_FEATURES is defined, map it to CTRL_V50_CONFIG
87
#if defined ( BLE_V50_FEATURES ) && !defined ( CTRL_V50_CONFIG )
88
#define CTRL_V50_CONFIG BLE_V50_FEATURES
89
#elif defined ( BLE_V50_FEATURES ) && defined ( CTRL_V50_CONFIG )
90
#error "Build Configuration Error: Cannot define both BLE_V50_FEATURES and CTRL_V50_CONFIG!"
91
#endif // BLE_V41_FEATURES
92
93
// If L2CAP Connection Oriented Channels are not configured then do not
94
// configure GATT Service Changed characteristic
95
#if !defined ( BLE_V41_FEATURES ) || !( BLE_V41_FEATURES & L2CAP_COC_CFG )
96
#define GATT_NO_SERVICE_CHANGED
97
#endif // ! BLE_41_FEATURES || ! L2CAP_COC_CFG
98
99
#if defined(CC2540) || defined(CC2541) || defined(CC2541S)
100
#if !defined ( MAX_NUM_BLE_CONNS )
101
#if ( CTRL_CONFIG & INIT_CFG )
102
#define MAX_NUM_BLE_CONNS 3
103
#elif ( !( CTRL_CONFIG & INIT_CFG ) && ( CTRL_CONFIG & ADV_CONN_CFG ) )
104
#define MAX_NUM_BLE_CONNS 1
105
#else // no connection needed
106
#define MAX_NUM_BLE_CONNS 0
107
#endif // CTRL_CONFIG=INIT_CFG
108
#endif // !MAX_NUM_BLE_CONNS
109
#endif // CC2540 | CC2541 | CC2541S
110
112
#define B_ADDR_LEN 6
113
115
#define KEYLEN 16
116
118
#define B_CHANNEL_MAP_LEN 5
119
121
#define B_EVENT_MASK_LEN 8
122
124
#define B_LOCAL_NAME_LEN 248
125
127
#define B_MAX_ADV_LEN 31
128
130
#define B_RANDOM_NUM_SIZE 8
131
133
#define B_FEATURE_SUPPORT_LENGTH 8
134
136
#define B_RESOLVING_LIST_SIZE 10
137
138
#define bleInvalidTaskID INVALID_TASK
139
#define bleNotReady 0x10
140
#define bleAlreadyInRequestedMode 0x11
141
#define bleIncorrectMode 0x12
142
#define bleMemAllocError 0x13
143
#define bleNotConnected 0x14
144
#define bleNoResources 0x15
145
#define blePending 0x16
146
#define bleTimeout 0x17
147
#define bleInvalidRange 0x18
148
#define bleLinkEncrypted 0x19
149
#define bleProcedureComplete 0x1A
150
#define bleInvalidMtuSize 0x1B
151
#define blePairingTimedOut 0x1C
152
153
// GAP Status Return Values - returned as bStatus_t
154
#define bleGAPUserCanceled 0x30
155
#define bleGAPConnNotAcceptable 0x31
156
#define bleGAPBondRejected 0x32
157
158
// ATT Status Return Values - returned as bStatus_t
159
#define bleInvalidPDU 0x40
160
#define bleInsufficientAuthen 0x41
161
#define bleInsufficientEncrypt 0x42
162
#define bleInsufficientKeySize 0x43
163
164
// L2CAP Status Return Values - returned as bStatus_t
165
166
#define INVALID_TASK_ID 0xFF
167
168
// Device NV Items - Range 0 - 0x1F
169
#define BLE_NVID_IRK 0x02
170
#define BLE_NVID_CSRK 0x03
171
#define BLE_NVID_SIGNCOUNTER 0x04
172
#define BLE_LRU_BOND_LIST 0x05
173
174
// Bonding NV Items - Range 0x20 - 0x5F - This allows for 10 bondings
175
#define BLE_NVID_GAP_BOND_START 0x20
176
#define BLE_NVID_GAP_BOND_END 0x5f
177
178
// GATT Configuration NV Items - Range 0x70 - 0x79 - This must match the number of Bonding entries
179
#define BLE_NVID_GATT_CFG_START 0x70
180
#define BLE_NVID_GATT_CFG_END 0x79
181
182
// Customer NV Items - Range 0x80 - 0x8F - This must match the number of Bonding entries
183
#define BLE_NVID_CUST_START 0x80
184
#define BLE_NVID_CUST_END 0x8F
185
186
/*********************************************************************
187
* BLE OSAL GAP GLOBAL Events
188
*/
189
#define GAP_EVENT_SIGN_COUNTER_CHANGED 0x4000
190
191
// GAP - Messages IDs (0xD0 - 0xDF)
192
#define GAP_MSG_EVENT 0xD0
193
194
// SM - Messages IDs (0xC1 - 0xCF)
195
#define SM_NEW_RAND_KEY_EVENT 0xC1
196
#define SM_MSG_EVENT 0xC2
197
198
// GATT - Messages IDs (0xB0 - 0xBF)
199
#define GATT_MSG_EVENT 0xB0
200
#define GATT_SERV_MSG_EVENT 0xB1
201
202
// L2CAP - Messages IDs (0xA0 - 0xAF)
203
#define L2CAP_DATA_EVENT 0xA0
204
#define L2CAP_SIGNAL_EVENT 0xA2
205
206
// HCI - Messages IDs (0x90 - 0x9F)
207
#define HCI_DATA_EVENT 0x90
208
#define HCI_GAP_EVENT_EVENT 0x91
209
#define HCI_SMP_EVENT_EVENT 0x92
210
#define HCI_EXT_CMD_EVENT 0x93
211
#define HCI_SMP_META_EVENT_EVENT 0x94
212
#define HCI_GAP_META_EVENT_EVENT 0x95
213
214
// ICall and Dispatch - Messages IDs (0x80 - 0x8F)
215
#define ICALL_EVENT_EVENT 0x80
216
#define ICALL_CMD_EVENT 0x81
217
#define DISPATCH_CMD_EVENT 0x82
218
219
220
/*********************************************************************
221
* TYPEDEFS
222
*/
223
225
typedef
Status_t
bStatus_t
;
226
227
228
/*********************************************************************
229
* System Events
230
*/
231
232
/*********************************************************************
233
* Global System Messages
234
*/
235
236
/*********************************************************************
237
* MACROS
238
*/
239
241
#define TI_BASE_UUID_128( uuid ) 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0xB0, \
242
0x00, 0x40, 0x51, 0x04, LO_UINT16( uuid ), HI_UINT16( uuid ), 0x00, 0xF0
243
244
/*********************************************************************
245
* GLOBAL VARIABLES
246
*/
247
248
/*********************************************************************
249
* FUNCTIONS
250
*/
251
252
/*********************************************************************
253
*********************************************************************/
254
255
#ifdef __cplusplus
256
}
257
#endif
258
259
#endif
/* BCOMDEF_H */
comdef.h
Common Defines.
bStatus_t
Status_t bStatus_t
BLE Generic Status return.
Definition:
bcomdef.h:225
Copyright 2017, Texas Instruments Incorporated