Change Log¶
0.3.0 (2021-04-15)¶
ROS development environment in a Docker container op top of Processor SDK 7.3.0 pre-built image
Enhanced the stereo vision demo application: added point-cloud generation
Updated the semantic segmentation demo application: migrated to open-source deep-learning runtime (TVM + Neo-AI-DLR)
Added a new demo application: 3D obstacle detection accelerated on deep-learning core (C7/MMA) and hardware accelerators (SDE, LDC, MSC)
USB stereo camera ROS driver node for ZED cameras
Stereo rectification LDC lookup-table generation tool for ZED cameras
A live USB stereo camera support for all three demo applications (stereo vision, semantic segmentation, and 3D obstacle detection)
0.1.0 (2020-12-15)¶
Released with Processor SDK RTOS 7.1.0
TI OpenVX (TIOVX) with ROS development framework
TI Vision Apps Library deployed on the J721e target that enables building applications directly on the target
Docker container environment on J721e for TIOVX + ROS development framework
Demo application: stereo vision processing node accelerated on LDC and SDE
Demo application: CNN semantic segmentation node with TIDL running on C7x/MMA