63 #ifndef HWA_VPAC_VISS3_H_ 64 #define HWA_VPAC_VISS3_H_ 67 #include <VX/vx_kernels.h> 78 #define TIVX_VPAC_VISS_FCP_NUM_INSTANCES (2U) 83 #define TIVX_VPAC_VISS_MAX_OUTPUTS (6U) 92 #define TIVX_VPAC_VISS_FCP1_DISABLED (0U) 94 #define TIVX_VPAC_VISS_FCP1_INPUT_RFE (1U) 96 #define TIVX_VPAC_VISS_FCP1_INPUT_CAC (2U) 98 #define TIVX_VPAC_VISS_FCP1_INPUT_NSF4 (3U) 100 #define TIVX_VPAC_VISS_FCP1_INPUT_GLBCE (4U) 103 #define TIVX_VPAC_VISS_FCP0 (0U) 105 #define TIVX_VPAC_VISS_FCP1 (1U) 108 #define TIVX_VPAC_VISS_FCP_OUT0 (0U) 110 #define TIVX_VPAC_VISS_FCP_OUT1 (0U) 112 #define TIVX_VPAC_VISS_FCP_OUT2 (1U) 114 #define TIVX_VPAC_VISS_FCP_OUT3 (1U) 116 #define TIVX_VPAC_VISS_FCP_OUT4 (0U) 120 #define TIVX_VPAC_VISS_MAP_FCP_OUTPUT(fcp, output) (output<<1 | fcp) 137 uint32_t sensor_dcc_id;
157 uint32_t fcp1_config;
181 uint32_t output_fcp_mapping[5];
193 uint32_t bypass_nsf4;
197 uint32_t bypass_glbce;
223 uint32_t h3a_aewb_af_mode;
261 uint32_t enable_error_events;
272 uint32_t wdtimer_timeout_cycles;
289 } tivx_vpac_viss_psa_timestamp_data_t;
The Flex Color Processing (FCP) data structure used in the tivx_vpac_viss_params_t structure for prog...
#define TIVX_VPAC_VISS_MAX_OUTPUTS
Max Output Channels.
The configuration data structure used by the TIVX_KERNEL_VISS kernel.