MCUSW
Eth_Udma_CfgType Struct Reference

Detailed Description

Eth Udma configuration type Configuration related to Udma.

Data Fields

Eth_Udma_EventCfgTypeeventCfgPtr
 
Eth_Udma_RingCfgTyperingCfgPtr
 
Eth_Udma_RingDynType * ringDynPtr
 
Eth_Udma_RingEventCfgTyperingEvenCfgPtr
 
Eth_FifoHandleTypeegressFifoCfgPtr
 
Eth_FifoHandleTypeingressFifoCfgPtr
 
Eth_FifoRingMapCfgTypeegressFifoRingMapCfgPtr
 
Eth_FifoRingMapCfgTypeingressFifoRingMapCfgPtr
 
Eth_ChannelCfgTypetxChanCfgPtr
 
Eth_ChannelCfgTyperxChanCfgPtr
 
Eth_ChannelFlowCfgTyperxChanFlowCfgPtr
 
Eth_FlowCfgTypeflowCfgPtr
 
uint16 startTxNum
 
uint16 startRxNum
 
uint8 totalEventNum
 
uint8 totalRingNum
 
uint8 totalRingEventNum
 
uint8 totalEgressFifoNum
 
uint8 totalIngressFifoNum
 
uint8 totalTxChanNum
 
uint8 totalRxChanNum
 
uint8 totalFlowNum
 
uint8 txCoreIrq
 
uint8 rxCoreIrq
 
uint16 rxMtuLength
 

Field Documentation

◆ eventCfgPtr

Eth_Udma_EventCfgType* Eth_Udma_CfgType::eventCfgPtr

Eth Udma event configuration pointer

◆ ringCfgPtr

Eth_Udma_RingCfgType* Eth_Udma_CfgType::ringCfgPtr

Eth Udma ring configuration pointer

◆ ringDynPtr

Eth_Udma_RingDynType* Eth_Udma_CfgType::ringDynPtr

Eth Udma ring dynamic pointer

◆ ringEvenCfgPtr

Eth_Udma_RingEventCfgType* Eth_Udma_CfgType::ringEvenCfgPtr

Eth Udma ring event configuration pointer

◆ egressFifoCfgPtr

Eth_FifoHandleType* Eth_Udma_CfgType::egressFifoCfgPtr

Eth egress configuration pointer

◆ ingressFifoCfgPtr

Eth_FifoHandleType* Eth_Udma_CfgType::ingressFifoCfgPtr

Eth ingress configuration pointer

◆ egressFifoRingMapCfgPtr

Eth_FifoRingMapCfgType* Eth_Udma_CfgType::egressFifoRingMapCfgPtr

Eth egress fifo ring map configuration pointer

◆ ingressFifoRingMapCfgPtr

Eth_FifoRingMapCfgType* Eth_Udma_CfgType::ingressFifoRingMapCfgPtr

Eth ingress fifo ring map configuration pointer

◆ txChanCfgPtr

Eth_ChannelCfgType* Eth_Udma_CfgType::txChanCfgPtr

Eth tx channel configuration pointer

◆ rxChanCfgPtr

Eth_ChannelCfgType* Eth_Udma_CfgType::rxChanCfgPtr

Eth rx channel configuration pointer

◆ rxChanFlowCfgPtr

Eth_ChannelFlowCfgType* Eth_Udma_CfgType::rxChanFlowCfgPtr

Eth rx channel configuration pointer

◆ flowCfgPtr

Eth_FlowCfgType* Eth_Udma_CfgType::flowCfgPtr

Eth flow configuration pointer

◆ startTxNum

uint16 Eth_Udma_CfgType::startTxNum

Eth Udma Tx channel start

◆ startRxNum

uint16 Eth_Udma_CfgType::startRxNum

Eth Udma Rx channel start

◆ totalEventNum

uint8 Eth_Udma_CfgType::totalEventNum

Eth Udma total event number

◆ totalRingNum

uint8 Eth_Udma_CfgType::totalRingNum

Eth Udma total ring number

◆ totalRingEventNum

uint8 Eth_Udma_CfgType::totalRingEventNum

Eth Udma total ring event number

◆ totalEgressFifoNum

uint8 Eth_Udma_CfgType::totalEgressFifoNum

Eth Udma total egress number

◆ totalIngressFifoNum

uint8 Eth_Udma_CfgType::totalIngressFifoNum

Eth Udma total ingress number

◆ totalTxChanNum

uint8 Eth_Udma_CfgType::totalTxChanNum

Eth Udma total tx channel number

◆ totalRxChanNum

uint8 Eth_Udma_CfgType::totalRxChanNum

Eth Udma total rx channel number

◆ totalFlowNum

uint8 Eth_Udma_CfgType::totalFlowNum

Eth Udma total flow number

◆ txCoreIrq

uint8 Eth_Udma_CfgType::txCoreIrq

Eth Udma TX Core Irq number

◆ rxCoreIrq

uint8 Eth_Udma_CfgType::rxCoreIrq

Eth Udma RX Core Irq number

◆ rxMtuLength

uint16 Eth_Udma_CfgType::rxMtuLength

Eth Rx MTU length