MCUSW
Eth_FifoHandleType Struct Reference

Detailed Description

Eth Fifo configuration type Configuration related to Fifo.

Data Fields

uint8 * fifoBufferPtr
 
Eth_DescType * descPtr
 
Eth_QueueType * queuePtr
 
uint8 * bufferState
 
uint8 fifoNum
 
uint16 elemSize
 
uint32 totalSize
 

Field Documentation

◆ fifoBufferPtr

uint8* Eth_FifoHandleType::fifoBufferPtr

Eth Fifo memory buffer

◆ descPtr

Eth_DescType* Eth_FifoHandleType::descPtr

Eth Fifo descriptor memory buffer

◆ queuePtr

Eth_QueueType* Eth_FifoHandleType::queuePtr

Eth Fifo descriptor queue memory buffer

◆ bufferState

uint8* Eth_FifoHandleType::bufferState

Eth Fifo buffer state memory buffer

◆ fifoNum

uint8 Eth_FifoHandleType::fifoNum

Eth Fifo number

◆ elemSize

uint16 Eth_FifoHandleType::elemSize

Eth Fifo element size

◆ totalSize

uint32 Eth_FifoHandleType::totalSize

Eth Fifo total memory buffer size