![]() |
PDK API Guide for J721E
|
Go to the source code of this file.
Data Structures | |
struct | tisci_msg_proc_request_req |
This file contains: More... | |
struct | tisci_msg_proc_request_resp |
Request for physical processor control response. More... | |
struct | tisci_msg_proc_release_req |
Release physical processor control request. More... | |
struct | tisci_msg_proc_release_resp |
Release physical processor control response. More... | |
struct | tisci_msg_proc_handover_req |
Request to handover control of a processor to another host if permitted. More... | |
struct | tisci_msg_proc_handover_resp |
Response to handover of control of a processor to another host if permitted. More... | |
struct | tisci_msg_proc_set_config_req |
Processor Boot Configuration. More... | |
struct | tisci_msg_proc_set_config_resp |
Response to Processor Boot Configuration message. More... | |
struct | tisci_msg_proc_set_control_req |
Optional processor specific message for sequence control. More... | |
struct | tisci_msg_proc_set_control_resp |
Response to optional processor specific message for sequence control. More... | |
struct | tisci_msg_proc_auth_boot_req |
Authenticate and start image. More... | |
struct | tisci_msg_proc_auth_boot_resp |
Response to authenticate and start image request. More... | |
struct | tisci_msg_proc_get_status_req |
Processor Status request. More... | |
struct | tisci_msg_proc_get_status_resp |
Processor Status Response. More... | |
struct | tisci_msg_proc_status_wait_req |
Processor Status Wait. More... | |
struct | tisci_msg_proc_status_wait_resp |
Processor Status Wait Response. More... | |
Functions | |
struct tisci_msg_proc_request_req | __attribute__ ((__packed__)) |
Variables | |
struct tisci_header | hdr |
uint8_t | processor_id |
uint8_t | host_id |
uint32_t | bootvector_lo |
uint32_t | bootvector_hi |
uint32_t | config_flags_1_set |
uint32_t | config_flags_1_clear |
uint32_t | control_flags_1_set |
uint32_t | control_flags_1_clear |
uint32_t | certificate_address_lo |
uint32_t | certificate_address_hi |
uint32_t | image_address_lo |
uint32_t | image_address_hi |
uint32_t | image_size |
uint32_t | config_flags_1 |
uint32_t | control_flags_1 |
uint32_t | status_flags_1 |
uint8_t | num_wait_iterations |
uint8_t | num_match_iterations |
uint8_t | delay_per_iteration_us |
uint8_t | delay_before_iteration_loop_start_us |
uint32_t | status_flags_1_set_all_wait |
uint32_t | status_flags_1_set_any_wait |
uint32_t | status_flags_1_clr_all_wait |
uint32_t | status_flags_1_clr_any_wait |
struct tisci_header hdr |
uint8_t processor_id |
uint8_t host_id |
uint32_t bootvector_lo |
uint32_t bootvector_hi |
uint32_t config_flags_1_set |
uint32_t config_flags_1_clear |
uint32_t control_flags_1_set |
uint32_t control_flags_1_clear |
uint32_t certificate_address_lo |
uint32_t certificate_address_hi |
uint32_t image_address_lo |
uint32_t image_address_hi |
uint32_t image_size |
uint32_t config_flags_1 |
uint32_t control_flags_1 |
uint32_t status_flags_1 |
uint8_t num_wait_iterations |
uint8_t num_match_iterations |
uint8_t delay_per_iteration_us |
uint8_t delay_before_iteration_loop_start_us |
uint32_t status_flags_1_set_all_wait |
uint32_t status_flags_1_set_any_wait |
uint32_t status_flags_1_clr_all_wait |
uint32_t status_flags_1_clr_any_wait |