![]() |
PDK API Guide for J721E
|
Optional processor specific message for sequence control.
hdr | Message header |
processor_id | ID of processor |
control_flags_1_set | Optional Processor specific Control Flags to set. Setting a bit here implies required bit has to be set to 1. |
control_flags_1_clear | Optional Processor specific Control Flags to clear. Setting a bit here implies required bit has to be cleared to 0. |
Data Fields | |
struct tisci_header | hdr |
uint8_t | processor_id |
uint32_t | control_flags_1_set |
uint32_t | control_flags_1_clear |
struct tisci_header tisci_msg_proc_set_control_req::hdr |
uint8_t tisci_msg_proc_set_control_req::processor_id |
uint32_t tisci_msg_proc_set_control_req::control_flags_1_set |
uint32_t tisci_msg_proc_set_control_req::control_flags_1_clear |