PDK API Guide for J721E
|
Go to the source code of this file.
Data Structures | |
struct | tisci_msg_set_swrev_req |
This file contains: More... | |
struct | tisci_msg_set_swrev_resp |
Response message after seting swrev. More... | |
struct | tisci_msg_set_keyrev_req |
Request message to set keyrev. More... | |
struct | tisci_msg_set_keyrev_resp |
Response message after setting keyrev. More... | |
struct | tisci_msg_get_swrev_req |
Request message to get swrev. More... | |
struct | tisci_msg_get_swrev_resp |
Response message to get swrev. More... | |
struct | tisci_msg_get_keycnt_keyrev_req |
Request message to get keycnt, keyrev. More... | |
struct | tisci_msg_get_keycnt_keyrev_resp |
Response message to get keycnt, keyrev. More... | |
Enumerations | |
enum | tisci_otp_revision_identifier { OTP_REV_ID_SBL = 0, OTP_REV_ID_SYSFW = 1, OTP_REV_ID_SEC_BRDCFG = 2 } |
OTP Revision Identifiers. More... | |
Functions | |
struct tisci_msg_set_swrev_req | __attribute__ ((__packed__)) |
Variables | |
struct tisci_header | hdr |
uint8_t | identifier |
uint32_t | value |
uint32_t | cert_addr_lo |
uint32_t | cert_addr_hi |
uint32_t | keycnt |
uint32_t | keyrev |
enum tisci_otp_revision_identifier | __attribute__ |
struct tisci_header hdr |
uint8_t identifier |
uint32_t value |
uint32_t cert_addr_lo |
uint32_t cert_addr_hi |
uint32_t keycnt |
uint32_t keyrev |