50 #ifndef REVISION_RD_WR_H 51 #define REVISION_RD_WR_H uint8_t identifier
Definition: tisci_otp_revision.h:73
struct tisci_header hdr
Definition: tisci_otp_revision.h:156
uint32_t keyrev
Definition: tisci_otp_revision.h:158
uint32_t value
Definition: tisci_otp_revision.h:102
Response message after setting keyrev.
Definition: tisci_otp_revision.h:112
Definition: tisci_otp_revision.h:166
uint8_t identifier
Definition: tisci_otp_revision.h:125
uint32_t value
Definition: tisci_otp_revision.h:136
struct tisci_header hdr
Definition: tisci_otp_revision.h:83
struct tisci_header hdr
Definition: tisci_otp_revision.h:72
struct tisci_header hdr
Definition: tisci_otp_revision.h:135
Response message to get swrev.
Definition: tisci_otp_revision.h:134
This file contains:
Definition: tisci_otp_revision.h:71
Request message to get swrev.
Definition: tisci_otp_revision.h:123
Definition: tisci_otp_revision.h:170
Request message to get keycnt, keyrev.
Definition: tisci_otp_revision.h:144
tisci_otp_revision_identifier
OTP Revision Identifiers.
Definition: tisci_otp_revision.h:164
struct tisci_header hdr
Definition: tisci_otp_revision.h:101
struct tisci_header hdr
Definition: tisci_otp_revision.h:113
Request message to set keyrev.
Definition: tisci_otp_revision.h:100
Response message to get keycnt, keyrev.
Definition: tisci_otp_revision.h:155
struct tisci_header hdr
Definition: tisci_otp_revision.h:145
enum tisci_otp_revision_identifier __attribute__
uint32_t cert_addr_hi
Definition: tisci_otp_revision.h:104
uint32_t value
Definition: tisci_otp_revision.h:74
struct tisci_header hdr
Definition: tisci_otp_revision.h:124
uint32_t cert_addr_lo
Definition: tisci_otp_revision.h:103
Response message after seting swrev.
Definition: tisci_otp_revision.h:82
uint32_t keycnt
Definition: tisci_otp_revision.h:157
Definition: tisci_otp_revision.h:168