![]() |
PDK API Guide for J721E
|
Go to the source code of this file.
Data Structures | |
struct | tisci_msg_read_otp_mmr_req |
This file contains: More... | |
struct | tisci_msg_read_otp_mmr_resp |
Respone message for reading OTP MMR. More... | |
struct | tisci_msg_soft_lock_otp_write_global_req |
Request message for performing a global soft write lock on OTP rows. More... | |
struct | tisci_msg_soft_lock_otp_write_global_resp |
Respone message for global soft write lock on OTP rows. More... | |
struct | tisci_msg_lock_otp_row_req |
Request message for hardware locking an OTP row. More... | |
struct | tisci_msg_lock_otp_row_resp |
Respone message for hardware lock OTP row. More... | |
struct | tisci_msg_write_otp_row_req |
Request message for writing to an OTP row. More... | |
struct | tisci_msg_write_otp_row_resp |
Respone message for writing to an OTP row. More... | |
struct | tisci_msg_get_otp_row_lock_status_req |
Request message for querying lock status of an OTP row. More... | |
struct | tisci_msg_get_otp_row_lock_status_resp |
Respone message for Get OTP row lock status request. More... | |
Functions | |
struct tisci_msg_read_otp_mmr_req | __attribute__ ((__packed__)) |
Variables | |
struct tisci_header | hdr |
uint8_t | mmr_idx |
uint32_t | mmr_val |
uint8_t | row_idx |
uint8_t | hw_write_lock |
uint8_t | hw_read_lock |
uint8_t | row_soft_lock |
uint32_t | row_val |
uint32_t | row_mask |
uint8_t | global_soft_lock |
struct tisci_header hdr |
uint8_t mmr_idx |
uint32_t mmr_val |
uint8_t row_idx |
uint8_t hw_write_lock |
uint8_t hw_read_lock |
uint8_t row_soft_lock |
uint32_t row_val |
uint32_t row_mask |
uint8_t global_soft_lock |