54 #ifndef TISCI_EXT_OTP_H 55 #define TISCI_EXT_OTP_H Respone message for Get OTP row lock status request.
Definition: tisci_ext_otp.h:174
uint8_t row_idx
Definition: tisci_ext_otp.h:136
uint8_t row_soft_lock
Definition: tisci_ext_otp.h:114
struct tisci_header hdr
Definition: tisci_ext_otp.h:95
struct tisci_header hdr
Definition: tisci_ext_otp.h:159
uint8_t hw_read_lock
Definition: tisci_ext_otp.h:113
Request message for writing to an OTP row.
Definition: tisci_ext_otp.h:134
uint8_t row_idx
Definition: tisci_ext_otp.h:160
Request message for performing a global soft write lock on OTP rows.
Definition: tisci_ext_otp.h:85
uint32_t row_val
Definition: tisci_ext_otp.h:149
Request message for querying lock status of an OTP row.
Definition: tisci_ext_otp.h:158
uint8_t hw_write_lock
Definition: tisci_ext_otp.h:177
struct tisci_header hdr
Definition: tisci_ext_otp.h:148
struct tisci_header hdr
Definition: tisci_ext_otp.h:86
uint8_t global_soft_lock
Definition: tisci_ext_otp.h:176
struct tisci_header hdr
Definition: tisci_ext_otp.h:135
Respone message for writing to an OTP row.
Definition: tisci_ext_otp.h:147
uint8_t hw_write_lock
Definition: tisci_ext_otp.h:112
uint32_t row_mask
Definition: tisci_ext_otp.h:138
struct tisci_header hdr
Definition: tisci_ext_otp.h:76
Request message for hardware locking an OTP row.
Definition: tisci_ext_otp.h:109
uint32_t row_val
Definition: tisci_ext_otp.h:137
struct tisci_header hdr
Definition: tisci_ext_otp.h:65
uint8_t row_soft_lock
Definition: tisci_ext_otp.h:179
struct tisci_header hdr
Definition: tisci_ext_otp.h:123
struct tisci_header hdr
Definition: tisci_ext_otp.h:110
uint32_t mmr_val
Definition: tisci_ext_otp.h:77
uint8_t hw_read_lock
Definition: tisci_ext_otp.h:178
struct tisci_header hdr
Definition: tisci_ext_otp.h:175
This file contains:
Definition: tisci_ext_otp.h:64
Respone message for global soft write lock on OTP rows.
Definition: tisci_ext_otp.h:94
uint8_t mmr_idx
Definition: tisci_ext_otp.h:66
Respone message for reading OTP MMR.
Definition: tisci_ext_otp.h:75
Respone message for hardware lock OTP row.
Definition: tisci_ext_otp.h:122
uint8_t row_idx
Definition: tisci_ext_otp.h:111
struct tisci_msg_read_otp_mmr_req __attribute__((__packed__))