PDK API Guide for J721E
|
Go to the source code of this file.
Data Structures | |
struct | tisci_boardcfg_substructure_header |
Contains a unique magic number for each substructure and the size of the associated superstructure for data validation/API compatibility checks. More... | |
struct | tisci_boardcfg_abi_rev |
Board Config data ABI version. More... | |
struct | tisci_boardcfg_control |
Used to enable/disable features in DMSC based on usecase. More... | |
struct | tisci_boardcfg_secproxy |
Secure proxy configuration. More... | |
struct | tisci_boardcfg_msmc |
Cache configuration so that MSMC can be used for main secure proxy backing memory and ring memory. More... | |
struct | tisci_boardcfg_proc_acl_entry |
A single entry of Processor Access Control List. More... | |
struct | tisci_boardcfg_proc_acl |
Control list for which hosts can control which processors. More... | |
struct | tisci_boardcfg_host_hierarchy_entry |
A single entry of Host hierarchy List. More... | |
struct | tisci_boardcfg_host_hierarchy |
List of SoC hosts and their supervising hosts. More... | |
struct | tisci_boardcfg_extended_otp_entry |
access configuration for one OTP MMR. Each MMR is 32 bit wide. More... | |
struct | tisci_boardcfg_extended_otp |
Access configuration for each OTP row. More... | |
struct | tisci_boardcfg_dkek |
Access configuration for DKEK. More... | |
struct | tisci_boardcfg_sa2ul_cfg |
Configuration of SA2UL resources. More... | |
struct | tisci_boardcfg_secure_debug_config |
Secure debug control. More... | |
struct | tisci_boardcfg_sec_handover |
Configuration of security handover. More... | |
struct | tisci_boardcfg_sec |
Format of the complete board configuration. More... | |
struct | tisci_boardcfg_dbg_cfg |
Debug console configuration. More... | |
struct | tisci_boardcfg |
Format of the complete board configuration. More... | |
struct | tisci_boardcfg_hashes_data |
structure to hold the board configuration hashes received via X509 certificate More... | |
Macros | |
#define | TISCI_BOARDCFG_ABI_MAJ_VALUE 0x00 |
This file contains: More... | |
#define | TISCI_BOARDCFG_ABI_MIN_VALUE 0x01 |
#define | TISCI_BOARDCFG_SEC_ABI_MAJ_VALUE 0x00 |
#define | TISCI_BOARDCFG_SEC_ABI_MIN_VALUE 0x01 |
#define | PROCESSOR_ACL_SECONDARY_MASTERS_MAX (3U) |
#define | PROCESSOR_ACL_ENTRIES (32U) |
#define | HOST_HIERARCHY_ENTRIES (32U) |
How many host hierarchy list entries for hosts. More... | |
#define | MAX_NUM_EXT_OTP_MMRS (32U) |
Maximum number of OTP rows allowed by design. More... | |
#define | MAX_NUM_DKEK_ALLOWED_HOSTS (4U) |
#define | TISCI_BOARDCFG_TRACE_DST_UART0 TISCI_BIT(0) |
#define | TISCI_BOARDCFG_TRACE_DST_ITM TISCI_BIT(2) |
#define | TISCI_BOARDCFG_TRACE_DST_MEM TISCI_BIT(3) |
#define | TISCI_BOARDCFG_TRACE_SRC_PM TISCI_BIT(0) |
#define | TISCI_BOARDCFG_TRACE_SRC_RM TISCI_BIT(1) |
#define | TISCI_BOARDCFG_TRACE_SRC_SEC TISCI_BIT(2) |
#define | TISCI_BOARDCFG_TRACE_SRC_BASE TISCI_BIT(3) |
#define | TISCI_BOARDCFG_TRACE_SRC_USER TISCI_BIT(4) |
#define | TISCI_BOARDCFG_TRACE_SRC_SUPR TISCI_BIT(5) |
Functions | |
struct tisci_boardcfg_substructure_header | __attribute__ ((__packed__)) |
uint16_t magic |
uint16_t size |
uint8_t tisci_boardcfg_abi_maj |
uint8_t tisci_boardcfg_abi_min |
struct tisci_boardcfg_substructure_header subhdr |
uint8_t main_isolation_enable |
uint16_t main_isolation_hostid |
uint8_t scaling_factor |
uint8_t scaling_profile |
uint8_t disable_main_nav_secure_proxy |
uint8_t msmc_cache_size |
uint8_t processor_id |
uint8_t proc_access_master |
uint8_t proc_access_secondary[PROCESSOR_ACL_SECONDARY_MASTERS_MAX] |
struct tisci_boardcfg_proc_acl_entry proc_acl_entries[ PROCESSOR_ACL_ENTRIES] |
uint8_t host_id |
uint8_t supervisor_host_id |
struct tisci_boardcfg_host_hierarchy_entry host_hierarchy_entries[HOST_HIERARCHY_ENTRIES] |
uint8_t host_perms |
struct tisci_boardcfg_extended_otp_entry otp_entry[MAX_NUM_EXT_OTP_MMRS] |
uint8_t write_host_id |
uint8_t allowed_hosts[MAX_NUM_DKEK_ALLOWED_HOSTS] |
uint8_t allow_dkek_export_tisci |
uint8_t rsvd |
uint8_t allow_jtag_unlock |
uint8_t allow_wildcard_unlock |
uint8_t allowed_debug_level_rsvd |
uint32_t min_cert_rev |
uint8_t jtag_unlock_hosts[TISCI_BOARDCFG_SEC_MAX_NUM_JTAG_UNLOCK_HOSTS] |
struct tisci_boardcfg_abi_rev rev |
struct tisci_boardcfg_proc_acl processor_acl_list |
struct tisci_boardcfg_host_hierarchy host_hierarchy |
struct tisci_boardcfg_extended_otp otp_config |
struct tisci_boardcfg_dkek dkek_config |
struct tisci_boardcfg_sa2ul_cfg sa2ul_auth_cfg |
struct tisci_boardcfg_secure_debug_config sec_dbg_config |
struct tisci_boardcfg_sec_handover sec_handover_cfg |
uint16_t trace_dst_enables |
uint16_t trace_src_enables |
uint32_t control |
struct tisci_boardcfg_secproxy secproxy |
struct tisci_boardcfg_msmc msmc |
struct tisci_boardcfg_dbg_cfg debug_cfg |