PDK API Guide for J721E
|
Cache configuration so that MSMC can be used for main secure proxy backing memory and ring memory.
subhdr | Magic and size for integrity check. |
msmc_cache_size | Fraction of msmc to be cache in /32 units. Rounds up. Since current msmc support /8 allocation this means that 1/32 rounds up to 1/8. |
Data Fields | |
struct tisci_boardcfg_substructure_header | subhdr |
uint8_t | msmc_cache_size |
struct tisci_boardcfg_substructure_header tisci_boardcfg_msmc::subhdr |
uint8_t tisci_boardcfg_msmc::msmc_cache_size |