DMSC controls the power management, security and resource management of the device.
◆ TISCI_BOARDCFG_HASH_LEN_BYTES
#define TISCI_BOARDCFG_HASH_LEN_BYTES (64U) |
This file contains:
WARNING!!: Autogenerated file from SYSFW. DO NOT MODIFY!!
System Firmware Source File
Board Configuration Data StructuresLength of the hash in bytes. We use SHA2-512 as the hash algorithm
◆ TISCI_BOARDCFG_SEC_IV_LEN
#define TISCI_BOARDCFG_SEC_IV_LEN (16U) |
Length of the initial vector used for security tisci_boardcfg encryption in bytes
◆ TISCI_BOARDCFG_SEC_RS_LEN
#define TISCI_BOARDCFG_SEC_RS_LEN (32U) |
Length of the string used for security tisci_boardcfg validation after decryption in bytes
◆ TISCI_BOARDCFG_SEC_MAX_NUM_JTAG_UNLOCK_HOSTS
#define TISCI_BOARDCFG_SEC_MAX_NUM_JTAG_UNLOCK_HOSTS (4U) |
Length of the tisci_boardcfg array for hosts that can be allowed to unlock the JTAG via TISCI API
◆ TISCI_BOARDCFG_SECPROXY_SCALING_FACTOR_MASK
#define TISCI_BOARDCFG_SECPROXY_SCALING_FACTOR_MASK (0x01U) |
◆ TISCI_BOARDCFG_SECPROXY_SCALING_PROFILE_MASK
#define TISCI_BOARDCFG_SECPROXY_SCALING_PROFILE_MASK (0x01U) |
◆ TISCI_BOARDCFG_SECPROXY_DISABLE_MAIN_NAV_SECURE_PROXY_MASK
#define TISCI_BOARDCFG_SECPROXY_DISABLE_MAIN_NAV_SECURE_PROXY_MASK (0x01U) |
◆ TISCI_BOARDCFG_DEBUG_TRACE_DST_ENABLES_MASK
#define TISCI_BOARDCFG_DEBUG_TRACE_DST_ENABLES_MASK (0x0FU) |
◆ TISCI_BOARDCFG_DEBUG_TRACE_SRC_ENABLES_MASK
#define TISCI_BOARDCFG_DEBUG_TRACE_SRC_ENABLES_MASK (0x3FU) |
◆ TISCI_BOARDCFG_CONTROL_MAGIC_NUM
#define TISCI_BOARDCFG_CONTROL_MAGIC_NUM (0xC1D3U) |
◆ TISCI_BOARDCFG_SECPROXY_MAGIC_NUM
#define TISCI_BOARDCFG_SECPROXY_MAGIC_NUM (0x1207U) |
◆ TISCI_BOARDCFG_MSMC_MAGIC_NUM
#define TISCI_BOARDCFG_MSMC_MAGIC_NUM (0xA5C3U) |
◆ TISCI_BOARDCFG_PROC_ACL_MAGIC_NUM
#define TISCI_BOARDCFG_PROC_ACL_MAGIC_NUM (0xF1EAU) |
◆ TISCI_BOARDCFG_HOST_HIERARCHY_MAGIC_NUM
#define TISCI_BOARDCFG_HOST_HIERARCHY_MAGIC_NUM (0x8D27U) |
◆ TISCI_BOARDCFG_DBG_CFG_MAGIC_NUM
#define TISCI_BOARDCFG_DBG_CFG_MAGIC_NUM (0x020CU) |
◆ TISCI_BOARDCFG_PMIC_CFG_MAGIC_NUM
#define TISCI_BOARDCFG_PMIC_CFG_MAGIC_NUM (0x3172U) |
◆ TISCI_BOARDCFG_OTP_CFG_MAGIC_NUM
#define TISCI_BOARDCFG_OTP_CFG_MAGIC_NUM (0x4081U) |
◆ TISCI_BOARDCFG_DKEK_CFG_MAGIC_NUM
#define TISCI_BOARDCFG_DKEK_CFG_MAGIC_NUM (0x5170U) |
◆ TISCI_BOARDCFG_SA2UL_CFG_MAGIC_NUM
#define TISCI_BOARDCFG_SA2UL_CFG_MAGIC_NUM (0xB4FDU) |
◆ TISCI_BOARDCFG_SA2UL_CFG_MAGIC_NUM_RSVD
#define TISCI_BOARDCFG_SA2UL_CFG_MAGIC_NUM_RSVD (0x23BEU) |
◆ TISCI_BOARDCFG_SEC_DBG_CTRL_MAGIC_NUM
#define TISCI_BOARDCFG_SEC_DBG_CTRL_MAGIC_NUM (0x42AFU) |
◆ TISCI_BOARDCFG_SEC_HANDOVER_CFG_MAGIC_NUM
#define TISCI_BOARDCFG_SEC_HANDOVER_CFG_MAGIC_NUM (0x608FU) |