PDK API Guide for J721E
|
NSF4 configuration.
struct Nsf4v_Config
Data Fields | |
Nsf4_LsccConfig | lsccCfg |
uint32_t | mode |
uint32_t | gains [FVID2_BAYER_COLOR_COMP_MAX] |
uint32_t | tKnee |
uint32_t | tnScale [NSF4_MAX_SCALE] |
Nsf4_PwlConfig | tnCurve [FVID2_BAYER_COLOR_COMP_MAX][NSF4_TN_MAX_SEGMENT] |
Nsf4_LsccConfig Nsf4v_Config::lsccCfg |
Lens Shading Correction compansation configuration
uint32_t Nsf4v_Config::mode |
Noise filter mode configuration, bit4 is used selecting tnMode bit0 to 3 are used for selecing uMode, one bit for each color component
uint32_t Nsf4v_Config::gains[FVID2_BAYER_COLOR_COMP_MAX] |
White balance gains for each color
uint32_t Nsf4v_Config::tKnee |
(U0.6) U Suppress curve knee. X (LL2) value which separates constant suppression of 1.0 from linear suppression
uint32_t Nsf4v_Config::tnScale[NSF4_MAX_SCALE] |
Tn scaling factor
Nsf4_PwlConfig Nsf4v_Config::tnCurve[FVID2_BAYER_COLOR_COMP_MAX][NSF4_TN_MAX_SEGMENT] |
T_n 12 segment piecewise linear curve for each color component