PDK API Guide for J721E
|
LSCC configuration.
struct Nsf4_LsccConfig
Data Fields | |
uint32_t | enable |
uint32_t | setSel |
uint32_t | gMaxCfg |
uint32_t | tCfg |
uint32_t | kvCfg |
uint32_t | khCfg |
uint32_t | lensCenterX |
uint32_t | lensCenterY |
Nsf4_PwlConfig | pwlCurve [NSF4_LSCC_MAX_SET][NSF4_LSCC_MAX_SEGMENT] |
uint32_t Nsf4_LsccConfig::enable |
enable Lens Shading Correction Compensation
uint32_t Nsf4_LsccConfig::setSel |
Selects one of the two sets of PWL curve for each color for LSCC, 0: use set 0 1: use set 1 Fours bits are used, one for each color components, for selecting PWL curve. bit0 for color0 bit1 for color1 bit2 for color2 bit3 for color3
uint32_t Nsf4_LsccConfig::gMaxCfg |
(U4.5) LSCC maximum gain. Any calculated value is clipped to this max value Refer to Spec for more information
uint32_t Nsf4_LsccConfig::tCfg |
(U4) LSCC radius dynamic range select. T is the right shift amount prior to MSB clip Refer to Spec for more information
uint32_t Nsf4_LsccConfig::kvCfg |
(U2.6) LSCC horizontal or Y Gain for elliptical lens Refer to Spec for more information
uint32_t Nsf4_LsccConfig::khCfg |
(U2.6) LSCC vertical or X Gain for elliptical lens Refer to Spec for more information
uint32_t Nsf4_LsccConfig::lensCenterX |
(S14) Horizontal (X) position of lens center Refer to Spec for more information
uint32_t Nsf4_LsccConfig::lensCenterY |
(S14) Horizontal (Y) position of lens center Refer to Spec for more information
Nsf4_PwlConfig Nsf4_LsccConfig::pwlCurve[NSF4_LSCC_MAX_SET][NSF4_LSCC_MAX_SEGMENT] |
PWL Curve parameter for both the sets