PDK API Guide for J721E
|
Inteface file for Flex Color processing module.
Go to the source code of this file.
Data Structures | |
struct | Cac_GridSize |
Horizontal And Vertical Grid Size. More... | |
struct | Cac_Config |
Configuration Parameters for CAC. More... | |
Macros | |
#define | CAC_LUT_SIZE (8192U) |
CAC IOCTL macros | |
#define | IOCTL_CAC_SET_CONFIG (VHWA_IOCTL_CAC_IOCTL_BASE + 1U) |
Used for setting individual CAC sub-module's configuration. Single ioctl for configuring all sub-module's configuration, by selecting module id and setting appropriate pointer in Cac_Config. More... | |