PDK API Guide for J721E
|
Configuration Parameters for CAC.
struct Cac_Config
Data Fields | |
uint32_t | colorEnable |
uint32_t | blkSize |
Cac_GridSize | blkGridSize |
int32_t * | displacementLut |
uint32_t Cac_Config::colorEnable |
CAC color processing in 2x2 pixel grid only one pixel in row should be enabled valid valies are 0x6, 0x9
uint32_t Cac_Config::blkSize |
CAC color processing Block Size, Value should be multiple of 4 with minimum value of 8
Cac_GridSize Cac_Config::blkGridSize |
Structure with Horizontal And Vertical Grid Size
int32_t* Cac_Config::displacementLut |
Displacement Lut Addr Should Not be Null