![]() |
PDK API Guide for J721E
|
Structure containing Video Port information. This structure is used as an argument to IOCTL_DSS_DCTRL_SET_VP_PARAMS.
Data Fields | |
uint32_t | vpId |
CSL_DssVpLcdOpTimingCfg | lcdOpTimingCfg |
CSL_DssVpLcdSignalPolarityCfg | lcdPolarityCfg |
CSL_DssVpLcdTdmCfg | lcdTdmCfg |
Dss_DctrlSyncOpCfg | syncOpCfg |
uint32_t Dss_DctrlVpParams::vpId |
Video Port Id. See CSL_DssVpId for values
CSL_DssVpLcdOpTimingCfg Dss_DctrlVpParams::lcdOpTimingCfg |
Timing configuration for the LCD output. See CSL_DssVpLcdOpTimingCfg for details
CSL_DssVpLcdSignalPolarityCfg Dss_DctrlVpParams::lcdPolarityCfg |
LCD Polarity Configuration. See CSL_DssVpLcdSignalPolarityCfg for details
CSL_DssVpLcdTdmCfg Dss_DctrlVpParams::lcdTdmCfg |
LCD TDM Configuration. See CSL_DssVpLcdTdmCfg for details
Dss_DctrlSyncOpCfg Dss_DctrlVpParams::syncOpCfg |
Sync operation Configuration. See Dss_DctrlSyncOpCfg for details