Build date: 02192020
| Platform | Supported Devices | Supported EVMs |
| J721E | TDA4VM, DRA829V | TDA4VMXEVM, DRA829VXEVM |
| Title | Description | Size | |
|---|---|---|---|
| Toolchain downloads | |||
| Toolchain for ARMv8 | Link to download ARMv8 toolchain | ||
| Toolchain for ARMv7 | Link to download ARMv7 toolchain | ||
| SDK installer downloads | |||
| ti-processor-sdk-linux-automotive-j7-evm-06_02_00-Linux-x86-Install.bin | SDK Installer binary Linux 64-bit | 2170186K | |
| ProcessorSDKLinuxAutomotive_06_02_00_manifest.html | Software manifest for 06_02_00 | 2306K | |
| Documentation | |||
| SDK documentation | SDK Documentation for 06_02_00 | ||
| Release notes | Release notes for 06_02_00 | ||
| processor-sdk-linux-docs.tar.gz | SDK documentation tarball | 36346K | |
| SDK Individual Components - all of the below components are available through the Linux SDK installer | |||
| tisdk-rootfs-image-j7-evm.tar.xz | J721e Linux Target File System | 870834K | |
| boot-j7-evm.tar.gz | J721e Linux Boot Partition | 1410K | |
| SDK tools | |||
| can-eth-gateway-gui.tar.gz | Open framework based GUI tool for CAN-ETH Gateway demonstration | 5170K | |
| Checksums | |||
| md5sum.txt | MD5 Checksums | 26K | |
| Previous SDK Link | |||
| Processor SDK Linux Automotive v06.01.01.02 Download | Link to Processor SDK Linux Automotive 06.01.01.02 Download Page | ||
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.